|
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 6 mm Swagelok Bulkhead Tube Fitting
Part #: SS-QC4-B1-6M0
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bulkhead BodiesMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 6 mm Swagelok Bulkhead Tube Fitting
Log in or Register to view price
Catalogs
Bulkhead Bodies
Features: No twisting, turning, or wrenching necessary; Single-end shutoff, double-end shutoff, and full-flow models
Features: Step-by-step identification procedure for threads and end connections.
Warning: System pressure must not exceed 250 psig (17.2 bar) at 70°F (20°C) when coupling and uncoupling this product. When uncoupling single-end shutoff quick-connects, system pressure on stem side will vent to atmosphere.
Specifications
SS-QC4-B1-6M0 — Stainless Steel Instrumentation Quick Connect Body, 0.2 Cv, 6 mm Swagelok Bulkhead Tube Fitting
| Attribute | Value |
|---|---|
| Air Inclusion | 0.3 cm3 |
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 6 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.2 - If coupled with a DESO stem, 0.3 - If coupled with a SESO stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 3000 PSIG @ 70 °F /206 BAR @ 21 °C |
| Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
| Series | QC4 |
| Spillage | 0.3 cm3 |
| Testing | 0.3 cm3 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QC4-B1-400 | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| B-QC6-B1-600 | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400K1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400K2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400K3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400K4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400K5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400KZ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-400-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-6M0K1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC4-B1-6M0K3 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B1-10M0 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC6-B1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B1-12M0 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
| SS-QC8-B1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
