|
Gaugeable Pre-Swaging Tool, 12 mm Tube OD
Part #: MS-ST-12M0GA
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pre-Swaging ToolsTools preswage ferrules on tube, allowing installers to work in a more open and safe area. This makes installation easy when following the retightening instructions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Gaugeable Pre-Swaging Tool, 12 mm Tube OD
Log in or Register to view price
Catalogs
Pre-Swaging Tools
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
MS-ST-12M0GA — Gaugeable Pre-Swaging Tool, 12 mm Tube OD
| Attribute | Value |
|---|---|
| Tube OD | 12 mm |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 36631105 |
| eClass (6.0) | 36631105 |
| eClass (6.1) | 36631105 |
| eClass (10.1) | 36631105 |
| UNSPSC (4.03) | 27111607 |
| UNSPSC (10.0) | 27111607 |
| UNSPSC (11.0501) | 27111607 |
| UNSPSC (13.0601) | 27111607 |
| UNSPSC (15.1) | 27111607 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| MS-ST-1010GA | - | 5/8 in. | - | - | View Product |
| MS-ST-10M0GA | - | 10 mm | - | - | View Product |
| MS-ST-1210 | - | - | - | - | View Product |
| MS-ST-1610 | - | - | - | - | View Product |
| MS-ST-16M0GA | - | 16 mm | - | - | View Product |
| MS-ST-200 | - | - | - | - | View Product |
| MS-ST-400GA | - | 1/4 in. | - | - | View Product |
| MS-ST-600GA | - | 3/8 in. | - | - | View Product |
| MS-ST-6M0GA | - | 6 mm | - | - | View Product |
| MS-ST-810GA | - | 1/2 in. | - | - | View Product |
| MS-ST-8M0GA | - | 8 mm | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
