The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Pipe Fitting, Heavy-Wall Hex Coupling, 1/4 in. Female NPT, 10 000 psig (689 bar)
로그인 또는 회원가입하여 가격 보기
카탈로그
Straights
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
사양
속성 | 값 |
---|---|
몸체 재질 | 316 Stainless Steel |
세정 공정 | Standard Cleaning and Packaging (SC-10) |
연결구 1 크기 | 1/4 in. |
연결구 1 종류 | Heavy Wall Female NPT |
연결구 2 크기 | 1/4 in. |
연결구 2 종류 | Heavy Wall Female NPT |
유량 제한기 | 아니오 |
eClass (4.1) | 37020518 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 31163000 |
UNSPSC (10.0) | 40172607 |
UNSPSC (11.0501) | 40142315 |
UNSPSC (13.0601) | 40172607 |
UNSPSC (15.1) | 40172607 |
UNSPSC (17.1001) | 40172607 |
자원
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
SS-12-HCG | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 제품 보기 |
SS-16-HCG | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | 제품 보기 |
SS-2-HCG | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 제품 보기 |
SS-4-HCG | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-4-HCG-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 제품 보기 |
SS-6-HCG | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 제품 보기 |
SS-8-HCG | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 제품 보기 |
SS-8-HCG-10K | 316 Stainless Steel | 1/2 in. | Heavy Wall Female NPT | 1/2 in. | Heavy Wall Female NPT | 제품 보기 |
SS-8-HCG-RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.