text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

Membranventile — Kategorien

Ersatzteile und Zubehör

Ersatzteile und Zubehör

Hochwertige Wartungskomponenten sowie Ersatz- und Zubehörteile für Membranventile, darunter, Membran- und Dichtungssätze, Spindelsätze und Antriebssätze.

Hochreine Hochdruck-Membranventile, Serien DL und DS

Hochreine Hochdruck-Membranventile, Serien DL und DS

Hochreine Hochdruck-Membranventile mit wiederholter Absperrung & vollständig geschlossener, weich dichtender Spindelspitze, Standardboden & Schalttafelmontage.

Membranventile für Gasverteilung (Serie LD)

Membranventile für Gasverteilung (Serie LD)

Válvulas de diafragma de distribución de gas a granel para aplicaciones de alto caudal, diseñadas para satisfacer las necesidades de las aplicaciones de cierre, distribución de gas a granel y aislamiento de ultra alta pureza.

Ultrahochrein, Hochdruck-Membranventil, Serie DPH

Ultrahochrein, Hochdruck-Membranventil, Serie DPH

Ultrahochreine Hochdruck-Membranventile sind für unterschiedliche Anwendungen und in einer Vielzahl von Größen, Werkstoffen und Konfigurationen erhältlich.

Ultrahochreine Membran-Absperrventile, Serie DP

Ultrahochreine Membran-Absperrventile, Serie DP

Ultrahochreine Absperrmembranventile in gerader und Mehrwege-Ausführung, mit manueller Betätigung, modularer Flächenbefestigung und integrierten Steuerköpfen.

Ultrahochreine Membranventile für hohen Durchfluss, Serie DF

Ultrahochreine Membranventile für hohen Durchfluss, Serie DF

Die langlebigen Membranventile mit hohem Durchfluss sind ohne Federn & Gewinde ausgelegt, um die Sauberkeit zu erhöhen und eine optimale Spülung zu ermöglichen.

Ventilblöcke mit mehreren Ventilen

Ventilblöcke mit mehreren Ventilen

Entdecken Sie unsere Mehrfachventilblöcke mit Membranventilen – für eine zuverlässige Leistung, hohe Reinheit und präzise Fluidkontrolle.

Válvulas de Diafragma de Fluoropolímero de Ultra Alta Pureza, Serie DRP

Válvulas de Diafragma de Fluoropolímero de Ultra Alta Pureza, Serie DRP

Asegure un rendimiento óptimo y larga vida útil en sistemas químicos UHP con un paso de caudal dinámico para minimizar el desgaste y la contaminación de los fluidos.

Válvulas de Diafragma para Inmersión Térmica, Serie DH

Válvulas de Diafragma para Inmersión Térmica, Serie DH

Válvulas de diafragma de inmersión térmica utilizadas en procesos de alta temperatura como la deposición de capas atómicas (ALD) y aplicaciones de distribución de precursores.

Válvulas de Diafragma sin Muelles para Sistemas Modulares de Gas, 1,125 pulg, Serie DE

Válvulas de Diafragma sin Muelles para Sistemas Modulares de Gas, 1,125 pulg, Serie DE

Válvulas de control fiables y mejoradas con un diseño sin muelles, ideales para una operación eficiente en sistemas modulares de gas.

Каталоги клапанов с мембранным уплотнением

Получите подробную информацию о продукции, в том числе о материалах изготовления, номинальных параметрах давления и температуры, вариантах исполнения и вспомогательных принадлежностях.

Калькулятор коэффициента расхода (C<sub>v</sub>) Swagelok для клапанов

Вычислите расход для правильного подбора ЗРА

Воспользуйтесь нашим калькулятором коэффициента расхода (Cv), чтобы подобрать клапан правильного размера в соответствии с вашими потребностями.

Использовать инструмент

Ресурсы Swagelok специально для вас

Выбор клапанов для пробоотборных жидкостных и газовых систем
Как правильно подобрать клапаны для вашей промышленной жидкостной или газовой системы

Узнайте, как применять на практике метод STAMPED для подбора клапанов, которые лучше всего соответствуют областям применения вашей промышленной жидкостной или газовой либо пробоотборной системы.

Сократите неконтролируемые выбросы в химической и нефтеперерабатывающей отрасли
Минимизируйте затраты в связи с неконтролируемыми выбросами — используйте клапаны с низким уровнем выбросов

Неконтролируемые выбросы — это прогрессирующая проблема в химической и нефтеперерабатывающей отрасли. Сертифицированные клапаны с низким уровнем выбросов могут защитить ваше предприятие и доходы. Узнайте из этой статьи, что это за клапаны, как они испытываются и как они могут вам помочь.

Запорные клапаны в промышленной жидкостной или газовой системе
Как изолировать промышленные жидкостные и газовые системы при помощи запорных клапанов

Изоляция трубопроводов в промышленных жидкостных и газовых системах перед проведением техобслуживания крайне важна для безопасности предприятия. Одним из самых безопасных способов изоляции трубопровода жидкостной или газовой системы является установка двух запорных клапанов. Узнайте, как спроектировать правильные конфигурации для вашей системы.

Сборка клапана Swagelok ALD20 сверхвысокой степени чистоты в чистом помещении для применения в полупроводниковой отрасли
Один новый клапан — и три причины, которые позволят ему изменить производство полупроводников

Узнайте, как новейшие достижения в технологии производства клапанов для атомно-слоевого осаждения (ALD) меняют условия игры в сфере высокотехнологичного производства полупроводников.

Клапаны с мембранным уплотнением

Конструкция наших клапанов с мембранным уплотнением предусматривает широкое разнообразие размеров, материалов изготовления и конфигураций, соответствующее требованиям к системам высокой и сверхвысокой степени чистоты с коэффициентом расхода от 0,20 до 13 и рабочим давлением до 3500 фунтов на кв. дюйм, ман. (241 бара).

Клапаны с мембранным уплотнением обеспечивают эффективное отсечение потока в системе и характеризуются долгим циклическим сроком службы. Среди вариантов исполнения клапанов Swagelok с мембранным уплотнением: клапаны для атомно-слоевого осаждения, клапаны с беспружинной конструкцией для газовых систем с высоким расходом, высокой производительностью и модульного типа, высокотемпературные погружные клапаны и фторполимерные клапаны сверхвысокой степени чистоты. Также предлагаются варианты исполнения с ручным, пневматическим и запорным приводом.

This process may take several minutes. Please be patient and remain on the page.