![Purge Valve](https://www.swagelok.com/assets/images/sap-content/banners/relief-valves-1400x411.jpg)
Swagelok® Relief Valves
Proportional relief valves provide overpressure protection with a variety of set pressures available. For applications needing to drain signal line pressure to atmosphere, bleed and purge valves will manually bleed, vent, or drain that pressure.
Categories
![Bleed and Purge Valves, BV and P Series Bleed and Purge Valves, BV and P Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-BVM4.jpg?impolicy=product)
Bleed and Purge Valves, BV and P Series
Experience convenient installation with compact bleed valves for instrumentation devices and purge valves, such as manual bleed, vent, or drain valves.
![Medium-Pressure Relief Valves, RV Series Medium-Pressure Relief Valves, RV Series](https://www.swagelok.com/assets/images/sap-content/grid/medium-pressure-relief-valves-rv-400x400.jpg?impolicy=product)
Medium-Pressure Relief Valves, RV Series
Ensure over-pressure protection in general-industry applications with set or adjustable pressure and lock nut for stability.
![Proportional Relief Valves, R3, R4, RL3, and RL4 Series Proportional Relief Valves, R3, R4, RL3, and RL4 Series](https://www.swagelok.com/assets/images/sap-content/grid/SS-RL3S4.jpg?impolicy=product)
Proportional Relief Valves, R3, R4, RL3, and RL4 Series
Discover high- and low-pressure proportional relief valves that open gradually as pressure increases. Suitable for liquid or gas service.
![Proportional Safety-Relief Valves, PRV Series Proportional Safety-Relief Valves, PRV Series](https://www.swagelok.com/assets/images/sap-content/grid/proportional-safety-relief-prv-400x400.jpg?impolicy=product)
Proportional Safety-Relief Valves, PRV Series
Provides flexible, reliable over-pressure protection, certified under PED 2014/68/EU Category IV, and CE-marked according to ISO-4126-1.
![Spare Parts and Accessories Spare Parts and Accessories](https://www.swagelok.com/assets/images/sap-content/grid/177-R3A-K1-B.jpg?impolicy=product)
Spare Parts and Accessories
Find spare parts and accessories for relief valves, including spring kits, seal kits, handle kits, insert kits, and poppet kits for optimal performance.
Relief Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Gas and liquid service; Working pressure: 6000 psig (413 bar); Set pressures from 145 to 6000 psig (10.0 to 413 bar); All 316L stainless steel construction; 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections; Certified to PED 97/23/EC Category IV
Bleed Valves: Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C); 316 stainless steel, carbon steel, alloy 400, or alloy C-276 materials. Purge Valves: Working pressures up to 4000 psig (275 bar); Temperatures up to 600°F (315°C); 316 stainless steel, brass, or carbon steel materials
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Swagelok offers pressure-reducing, back-pressure, dome-loaded, and spring-loaded pressure regulators to control pressure and minimize droop in instrumentation systems.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
![Swagelok flow coefficient (C<sub>v</sub>) calculator for valves](https://www.swagelok.com/assets/images/sap-content/featured-resources/cv-calculator-1400x610.jpg)
The Right Valve Can Make All the Difference
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
![Valve selection for fluid sampling systems](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/valve-selection-260x154.jpg)
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
![Reducing fugitive emissions in the chemical and refining industries](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/fugitive-emissions-260x154.jpg)
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
![Block valves in an industrial fluid system](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/isolate-block-valves-260x154.jpg)
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
![Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use](https://www.swagelok.com/assets/images/sap-content/featured-cms-blocks/new-ALD20-valve-260x154.jpg)
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.
![Relief and Bleed Valves](https://www.swagelok.com/assets/images/sap-content/additional-content/relief-valves-640x440.jpg)
Proportional Relief, Bleed, and Purge Valves
Proportional Relief Valves
R series proportional relief valves provide simple, reliable, overpressure protection for a variety of liquid or gas general-industry applications with set pressures from 10 to 6000 psig (0.7 to 413 bar). They open gradually as the pressure increases and will close when the system pressure falls below the set pressure. The set pressure can be set at the factory or easily adjusted in the field. PRV series proportional safety relief valves are certified to PED 2014/68/EU Category IV, CE-marked in accordance with the Pressure Equipment Directive as a safety valve according to ISO-4126-1, and factory-set, tested, locked, and tagged with the set pressure.
Bleed and Purge Valves
Swagelok bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices. Male NPT and SAE end connections are available. Purge valves are manual bleed, vent, or drain valves with NPT, SAE, Swagelok tube fitting, or tube adapter end connections. A knurled cap is permanently assembled to the valve body for safety. Both bleed and purge valves are compact for convenient installation.