Relief Valves — Bleed and Purge Valves, BV and P Series
Valves available with these specifications:
- 1/8 to 1/2 in. (6 to 8 mm)
- –65°F (–53°C) to 850°F (454°C)
- 316 stainless steel, carbon steel, alloy 400, alloy C-276
- 6085 psig (419 bar) to 10 000 psig (689 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Relief Valves — Bleed and Purge Valves, BV and P Series — Purge Valve, Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4PM2RT 316 Stainless Steel 1/8 in. Male ISO Tapered Thread - - B-4P-6M Brass 3/8 in. Male NPT - - S-4P-4M Carbon Steel 1/4 in. Male NPT - - B-4P-2M Brass 1/8 in. Male NPT - - SS-4P-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - B-4P-4M Brass 1/4 in. Male NPT - - B-4P-4M-MP-SC11 Brass 1/4 in. Male NPT - - SS-4P-2M 316 Stainless Steel 1/8 in. Male NPT - - SS-4P-4M 316 Stainless Steel 1/4 in. Male NPT - - SS-4P-4T 316 Stainless Steel 1/4 in. Tube Stub - - SS-4P-6M 316 Stainless Steel 3/8 in. Male NPT - - SS-4PM8 316 Stainless Steel 1/2 in. Male NPT - - SS-4PST4 316 Stainless Steel 7/16-20 in. Male UNF Thread - - -
Relief Valves — Bleed and Purge Valves, BV and P Series — Bleed Valve, Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-BVM4-SH 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Vent Tube SS-BVM8-SH 316 Stainless Steel 1/2 in. Male NPT 3/16 in. Vent Tube SS-BVST4 316 Stainless Steel 7/16-20 in. Male UNF Thread 3/16 in. Vent Tube SS-BVM2 316 Stainless Steel 1/8 in. Male NPT 3/16 in. Vent Tube SS-BVM4RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 3/16 in. Vent Tube SS-BVM6 316 Stainless Steel 3/8 in. Male NPT 3/16 in. Vent Tube SS-BVM8 316 Stainless Steel 1/2 in. Male NPT 3/16 in. Vent Tube SS-BVM2-SH 316 Stainless Steel 1/8 in. Male NPT 3/16 in. Tube Stub SS-BVM4 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Vent Tube SS-BVM4-C3-SH 316 Stainless Steel 1/4 in. Male NPT 3/16 in. Barbed Vent Tube
Product Availability by Store Location
Hours