Valves — Needle and Metering Valves
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-410-FP 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-445-FP 316 Stainless Steel 9/16-18 in. Female Straight Thread 9/16-18 in. Female Straight Thread SS-645-FP 316 Stainless Steel 3/4-16 in. Female Straight Thread 3/4-16 in. Female Straight Thread
Product Availability by Store Location
Hours