Swagelok® Cone and Thread Fittings (IPT Series)
Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).
View Cone and Thread FittingsCone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).
Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.
Looking for more information about cone and thread fittings?
Cone and Thread Fittings Categories
Adapters
Ensure reliable medium- and high-pressure connection performance with cone and thread (C&T) adapters.
Bulkheads
Make a medium- or high-pressure connection between components through a partition with a bulkhead fitting.
Couplings
Join together two pipes or tubes with a coupling, or short lengths of pipe or tube with a socket, at one or both ends.
Glands and Collars
Secure tubing with a collar and gland nut to create a seal against the coned surface of the fitting.
High-Pressure Cone and Ferrule Fittings, Sno-Trik
Withstand high pressures, vibrations, and impacts without leaking in demanding applications with high-pressure cone and ferrule fittings.
Cone and Thread Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Find the Right Fitting for Your Application
Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.
Compare the FittingsSwagelok Resources Curated for You
The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.
압축 피팅으로 중압 오일 및 가스 애플리케이션 최적화하기
오일 및 가스 상부설비(topside asset)의 중압 애플리케이션에서, 기존 콘 & 쓰레드 연결구에 비해 압착 피팅이 어떻게 설치 속도와 성능 면에서 이점을 제공할 수 있는지 알아보십시오.
수소 연료전지 자동차의 구성부품 선정 최적화
수소 운송 수단은 신뢰할 수 있는 부품 사양과 그 선정 여부에 따라 크게 달라집니다. 적합한 부품을 찾으려면 무엇이 필요한지 자세히 알아보십시오.
사례 연구: 해양 석유개발 운영업체
한 해양 오일 플랫폼 운영업체가 어떻게 콘 & 쓰레드에서 FK 시리즈 피팅으로 전환하여 설치 시간을 80%까지 절감할 수 있었는지 알아보십시오.