Swagelok® Bench Top Tube Benders
Swagelok bench top tube benders offer rugged, lightweight construction for easy, consistent tube bends, expediting installation while helping you adhere to high quality standards.
Learn More About Bench Top Tube BendersSwagelok® bench top tube benders help you easily produce bent tubing in a variety of configurations. They feature rugged aluminum construction for durability and are CE compliant. Bench top benders offer a bend range of 1 to 180° for tubing with outer diameters from 1/4 to 1 1/4 in. (6 to 30 mm) and wall thicknesses from 0.028 to 0.120 in. (0.8 to 3.0 mm), accommodating various configurations. The benders come with a grease gun for convenient operation and a metal carrying case for easy storage and transport.
Available in manual and electric models, the manual version of the Swagelok bench top tube bender can be operated with a 1/2 in. drill motor using an optional torque clutch and support arm. Steel bend shoes are required for specific tubing sizes and materials, ensuring precise and reliable bends.
Specifications
Dimensions—Tube Bender in Case | 14 1/2 in. (37 cm) high, 21 in. (53 cm) wide, 11 in. (28 cm) deep |
Weight—Tube Bender in Case, Excluding Tools | Manual model: 75 lbs. (34 kg) Electric model: 79 lbs. (36 kg) |
Power Requirements (Electric Model) | MS-BTB-1: 110 V (ac), 50/60 Hz; maximum current—10 A MS-BTB-2: 230 V (ac), 50/60 Hz; maximum current—5 A |
Learn how to use the Swagelok bench top tube bender in our advanced tube bending course.
Bench Top Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® tube benders provide high-quality bends on fractional and metric tubing made from materials that can be used with Swagelok tube fittings. Tube preparation tools, including tube cutters and preswaging tools, are also available.

Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionРесурсы Swagelok специально для вас

Учебные курсы по основам работы жидкостных и газовых систем
Учебные курсы Swagelok® по основам работы развивают важнейшие навыки для разработки, создания и обслуживания надежных жидкостных и газовых систем.

Реализованный проект: Swagelok помогает компании Green Alternative Systems снизить трудозатраты благодаря решениям для гибки трубок
Swagelok помогает компании Green Alternative Systems (GAS) найти способы уменьшить трудозатраты на 224 000 долларов США в год и на 75 % сократить время—производства. Узнайте больше о результатах данного сотрудничества.

Три правила, которые помогут создать сложную систему трубок
Узнайте, как три аспекта, связанные с использованием ручного трубогиба, помогут вам в создании сложной системы трубок с малым числом потенциальных точек утечки и эффективной организацией потока.

Как использовать ручной трубогиб Swagelok
Узнайте, как использовать ручной трубогиб для точной и эффективной гибки на 90° и 180°. Ручные трубогибы Swagelok® обеспечивают стабильно высокое качество гибки трубок, изготовленных из большинства материалов, которые используются с трубными обжимными фитингами Swagelok.