Needle and Metering Valves — Toggle Valves
Valves available with these specifications:
- 1/8 to 1/2 in. (3 to 12 mm)
- –20°F (–28°C) to 200°F (93°C)
- 316 stainless steel, brass
- 200 psig (13.7 bar) to 300 psig (20.6 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Toggle Valves — Angle Pattern, Manual Actuation
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-OGS2-A Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-OGS2-A 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting -
Needle and Metering Valves — Toggle Valves — Angle Pattern, with Actuator
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-92F2-A-O 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT -
Needle and Metering Valves — Toggle Valves — Straight Pattern, with Actuator
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-92F2-C Brass 1/8 in. Female NPT 1/8 in. Female NPT SS-92F2-C 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT SS-92S2-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-92S4-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S4-O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S6MM-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-92S4-C-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-92S4-O-HT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting -
Needle and Metering Valves — Toggle Valves — Straight Pattern, Manual Actuation
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-1GS4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting B-OGS2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting SS-1GF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-1GS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-1GS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-1GS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-OGS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting B-1GF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT SS-1GS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting B-1GM4 Brass 1/4 in. Male NPT 1/4 in. Male NPT B-1GF2 Brass 1/8 in. Female NPT 1/8 in. Female NPT
Product Availability by Store Location
Hours