Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings
Fittings available with these specifications:
- 1/8 to 1/2 in. (6 to 12 mm)
- Reducing union, union elbow, union tee, union cross, tribow
- 316, 316L, or 316L VIM-VAR stainless steel
- –20 to 1000°F (–28 to 537°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4MW-3-03446 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-2MW-3 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-3P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-3 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-3-6-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-3-6-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-3P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-3 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-3-8-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-3P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld HC22-4MW-3 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-2MW-3P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-3 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-3P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld -
Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings — 45° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-8MW-5P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-4MW-5 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-5 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-5P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-5P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-5 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld -
Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4MW-9-03442 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03442P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03443 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9-03443P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-9P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MMW-9 316L VIM-VAR 6 mm Micro-Fit Tube Butt Weld 6 mm Micro-Fit Tube Butt Weld 6LV-6MW-9 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-2MW-9 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-9 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-9-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-9-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-9P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-2MW-9P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-9 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-9-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-9P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld HC22-4MW-9 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld HC22-8MW-9 Alloy C-22 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld -
Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings — Crosses
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4MW-4 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-4P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld -
Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-6MW-6-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-6-2 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-4MW-6-2P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-6-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-6-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld -
Weld Fittings — High-Purity Micro-Fit Tube Butt Weld Fittings — Tribows (Tee+Elbow)
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-4MW-91 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-4MW-91P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld 6LV-6MW-91 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-6MW-91P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld 6LV-8MW-91 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld 6LV-8MW-91P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld
Product Availability by Store Location
Hours