Swagelok® Tubing and Tube Accessories
Find reliable tubing options with the material properties needed for your application. Achieve leak-tight performance and make sure your system is built to last with tubing accessories that help you cut, bend, deburr, and support tubing.
View Tubing and Tube AccessoriesSwagelok offers tubing in a variety of materials and configurations to meet the needs of practically any industry or application requiring reliable fluid transfer via small-bore lines. Tubing offers a variety of advantages over piping in certain industrial fluid system applications, but choosing the right tubing is only the first step to building a high-performing fluid system. You need to ensure that tubing is properly:
- Prepared, having been evenly cut and deburred to avoid flow issues and leak potential
- Bent to avoid tube damage as you use bends to minimize the number of necessary connections
- Supported to avoid vibration-related problems during operation
To help you get the best performance from your fluid systems, we provide dependable tubing support systems and tube cutting, tube preparation, tube bending, and swaging tools. Learn more about the importance of these tools in our “Five Essential Fluid System Tools Every Professional Needs” article.
Have questions about metal tubing or tube-related accessories?
Tubing and Tube Accessory Categories
Support System
Explore clamp supports, weld plates, and other support systems for mounting tubing and pipe.
Swaging Tools
- High-Volume Swaging Units, HVSU Series
- Manual Pre-Swaging Tools
- Multi-Head Swaging Units, MHSU Series
Tube Cutting and Preparation
Explore tube cutters, tube sawing guides, cutting wheel screws, cutting wheels, deburring tools, and deburring knives.
Tubing and Tube Accessories Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ Swagelokチューブ継手のフェルールをチューブに予備締め/■ 組み立てや取り付けに要する時間を短縮/■ プロセス制御を向上/■ 挿入されたチューブが適切に装着されると、自動的に予備締めプロセスを開始/■ ストローク制限ツールで過度の締め付けを防止/■ ゲージ・キット(オプション、サイズ:1/4 インチおよび6 mm)/■ 高い耐久性/■ チューブ継手サイズの切り替えが容易-サイズ変更の際のツール不要/■ サイクル・カウンターにより、予防保全をサポート
■ 使用可能なチューブ外径サイズ:1/8 インチから4 1/2 インチまで、3 mmから114.3 mmまで/■ 使用可能なチューブ肉厚:3 mmまで/■ 軽量で持ち運びに便利、操作が簡単/■ コード付きまたはコードレス
■ チューブの選定について/■ チューブの取り扱いについて/■ ガス配管について/■ チューブの取り付け/■ 最高使用圧力(参考情報)/■ 温度上昇と圧力低下係数
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
■ チューブ外径サイズ:1/4 インチから1/2 インチまで、6 mmから12 mmまで/■ チューブ材質:316/316Lステンレス鋼、銅/■ シームレスおよび溶接(ステンレス鋼チューブの場合)/■ サーモプラスチック(熱可塑性)・ポリウレタン(TPU)製/PVC(ポリ塩化ビニール)製ジャケット:外部腐食や磨耗からチューブを保護/■ ガラス繊維製断熱材:熱損失を低減し、作業者を保護
■ 現場で簡単に取り付け可能/■ シームレスまたは溶接チューブ/■ チューブ外径サイズ:1/8 インチから3/4 インチまで、6 mmから12 mmまで/■ チューブ材質:316/316Lステンレス鋼、銅、PFA
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionSwagelok Resources Curated for You
How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.
Case Study: Swagelok Helps Green Alternative Systems Control Labor Costs with Tube Bending Solutions
With Swagelok’s help testing ways to control labor costs, Green Alternative Systems (GAS) experienced a 75% reduction in production time—which translated into $224,000 in annual labor savings. Read more about how the collaboration paid off.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.