text.skipToContent text.skipToNavigation

Stainless Steel Angle-Pattern Toggle Valve, 1/8 in. FNPT, NO Actuator

Specifications

Attribute Value
Actuator Model 92 Series
Actuator Type Pneumatic
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
CV Maximum 0.2
Flow Pattern Angle Pattern (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 450 PSIG /93°C @ 31 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.125 in /3.2 mm
Room Temperature Pressure Rating 450 PSIG @ 100°F /31 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37011001
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Angle Pattern, with Actuator

On-off operation is quick and easy with the toggle valve.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Angle-Pattern Toggle Valve, 1/8 in. FNPT, NO Actuator

Part #: SS-92F2-A-O
View Catalog

Add To Favorites

Catalogs

Angle Pattern, with Actuator

On-off operation is quick and easy with the toggle valve.

Specifications

SS-92F2-A-O — Stainless Steel Angle-Pattern Toggle Valve, 1/8 in. FNPT, NO Actuator

Attribute Value
Actuator Model 92 Series
Actuator Type Pneumatic
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
CV Maximum 0.2
Flow Pattern Angle Pattern (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 450 PSIG /93°C @ 31 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.125 in /3.2 mm
Room Temperature Pressure Rating 450 PSIG @ 100°F /31 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37011001
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.