text.skipToContent text.skipToNavigation

Metric Weld Plate, 36 mm (1.42 in.) Length

Part #: 304-S1-WPM

Add To Favorites

Catalogs

Weld Plate

Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.

Specifications

Attribute Value
Body Material 304 Stainless Steel
Fractional/Metric Metric
Length 36 mm (1.42 in.) Length
eClass (4.1) 37020312
eClass (5.1.4) 37920191
eClass (6.0) 37020232
eClass (6.1) 37029290
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40174607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Tube OD
Length
Bend Radius
304-S1-WP 304 Stainless Steel - 1.42 in. (36.1 mm) Length - View Product
304-S3-WP 304 Stainless Steel - 1.97 in. (50.0 mm) Length - View Product
304-S5-WP 304 Stainless Steel - 2.76 in. (70.1 mm) Length - View Product
304-S6-WP 304 Stainless Steel - 3.46 in. (87.9 mm) Length - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.