Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Gaskets
Engineered for precision sealing in demanding systems, this gasket enhances reliability and minimizes maintenance in fluid and gas applications.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| CU-12-RP-2 | Copper | - | - | - | - | View Product |
| CU-2-RP-2 | Copper | - | - | - | - | View Product |
| CU-4-RG-2 | Copper | - | - | - | - | View Product |
| CU-4-RP-2 | Copper | - | - | - | - | View Product |
| CU-6-RP-2 | Copper | - | - | - | - | View Product |
| CU-8-RG-2 | Copper | - | - | - | - | View Product |
| CU-8-RP-2 | Copper | - | - | - | - | View Product |
| S-12-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-16-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-2-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2B | Carbon Steel | - | - | - | - | View Product |
| S-4-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-6-RS-2V | Carbon Steel | - | - | - | - | View Product |
| S-8-RS-2V | Carbon Steel | - | - | - | - | View Product |
| SS-12-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-12-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-12-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.