Catalogs
Трубные обжимные фитинги и переходники — Соединители для проходного канала — Прямые
Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | Brass | 3/4 in. | Port Connector | 1/2 in. | Port Connector | View Product |
| B-401-PC | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| B-601-PC | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
| B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | View Product |
| SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | View Product |
| SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | View Product |
| SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | View Product |
| SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | View Product |
| SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
| SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | View Product |
| SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | View Product |
| SS-12M1-PC-6M | 316 Stainless Steel | 12 mm | Port Connector | 6 mm | Port Connector | View Product |
| SS-12M1-PC-8M | 316 Stainless Steel | 12 mm | Port Connector | 8 mm | Port Connector | View Product |
| SS-1611-PC | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
| SS-1611-PC-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
| SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
| SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | View Product |
| SS-16M1-PC-12M | 316 Stainless Steel | 16 mm | Port Connector | 12 mm | Port Connector | View Product |
| SS-18M1-PC | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 18 mm | Port Connector | View Product |
| SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | View Product |
| SS-201-PC | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Adapter | 1/8 in. | Port Connector | View Product |
| SS-201-PC-1 | 316 Stainless Steel | 1/8 in. | Port Connector | 1/16 in. | Port Connector | View Product |
| SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | View Product |
| SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
| SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
| SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
| SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
| SS-401-PC-2 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | View Product |
| SS-401-PC-6M | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 6 мм | Соединение для проходного канала | View Product |
| SS-401-PCBLBQ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-501-PC | Нержавеющая сталь 316 | 5/16 дюйма | Трубный переходник Swagelok® | 5/16 дюйма | Соединение для проходного канала | View Product |
| SS-601-PC | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Соединение для проходного канала | View Product |
| SS-601-PC-2 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | View Product |
| SS-601-PC-4 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-6M1-PC | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | View Product |
| SS-6M1-PC-3M | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | View Product |
| SS-811-PC | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Соединение для проходного канала | View Product |
| SS-811-PC-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
| SS-811-PC-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Соединение для проходного канала | View Product |
| SS-8M1-PC | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 8 мм | Соединение для проходного канала | View Product |
| SS-8M1-PC-6M | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 8 мм | Соединение для проходного канала | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.