Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Catalogs
Tube Fittings and Adapters — Tube Adapters — Straights
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-8-TA-7-6 | Brass | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | View Product |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | View Product |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | View Product |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-12-TA-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Female NPT | View Product |
| SS-12-TA-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1610-A-16ANF | 316 Stainless Steel | 1 in. | Pre-Swaged Swagelok® Tube Adapter | 1 in. | Female 37° Flare | View Product |
| SS-16-MTA-1-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-16-MTA-1-8RS | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16-MTA-7-8RG | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-16-TA-1-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-16-TA-1-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-16-TA-1-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male 37° AN | View Product |
| SS-16-TA-1-16RS | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Parallel Thread | View Product |
| SS-16-TA-1-16RT | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Male ISO Tapered Thread | View Product |
| SS-16-TA-1-16ST | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-16-TA-1-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-16-TA-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-16-TA-7-16 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1인치 | 암나사 NPT | View Product |
| SS-16-TA-7-8 | 316 스테인리스강 | 1인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-18-MTA-1-12RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-18-MTA-1-8RS | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-18-MTA-7-8RG | 316 스테인리스강 | 18mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-1-TA-1-2 | 316 스테인리스강 | 1/16인치 | Swagelok®튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-200-A-2ANF | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/8인치 | 암나사 37° AN | View Product |
| SS-200-A-4ANF | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/4인치 | 암나사 37° AN | View Product |
| SS-20-TA-1-20 | 316 스테인리스강 | 1 1/4인치 | 스웨즈락 튜브 어댑터 | 1 1/4인치 | 수나사 NPT | View Product |
| SS-24-TA-1-24 | 316 스테인리스강 | 1 1/2인치 | 페럴이 장착된 Swagelok® 튜브 어댑터 | 1 1/2인치 | 수나사 NPT | View Product |
| SS-2-TA-1-2 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-2-TA-1-2RS | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-2-TA-1-2ST | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-2-TA-1-4 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-2-TA-1-4RT | 316 스테인리스강 | 1/8인치 | Swagelok®튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-2-TA-1-OR | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 5/16-24인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-2-TA-7-2 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-2-TA-7-2RP | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | View Product |
| SS-2-TA-7-4 | 316 스테인리스강 | 1/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-32-TA-1-32 | 316 스테인리스강 | 2인치 | 페럴 장착된 스웨즈락 튜브 어댑터 | 2인치 | 수나사 NPT | View Product |
| SS-400-A-4ANF | 316 스테인리스강 | 1/4인치 | Swagelok®튜브 어댑터 | 1/4인치 | 암나사 37° AN | View Product |
| SS-4-TA-1-2 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-4-TA-1-2RS | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-4-TA-1-2RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-4-TA-1-4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-4-TA-1-4AN | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 37° AN | View Product |
| SS-4-TA-1-4RS | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-4-TA-1-4RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-4-TA-1-4SC11 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-4-TA-1-4ST | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-4-TA-1-4W | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | Male 파이프 용접 | View Product |
| SS-4-TA-1-6 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | View Product |
| SS-4-TA-1-6RS | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-4-TA-1-8 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-4-TA-1-OR | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-4-TA-7-2 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-4-TA-7-2RP | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | View Product |
| SS-4-TA-7-2RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 경사나사 | View Product |
| SS-4-TA-7-4 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-4-TA-7-4RG | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-4-TA-7-4RJ | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 나사(RJ) | View Product |
| SS-4-TA-7-4RP | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | View Product |
| SS-4-TA-7-4RT | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-4-TA-7-6 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | View Product |
| SS-4-TA-7-8 | 316 스테인리스강 | 1/4인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-600-A-6ANF | 316 스테인리스강 | 3/8인치 | Swagelok®튜브 어댑터 | 3/8인치 | 암나사 37° AN | View Product |
| SS-6-MTA-1-2 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-6-MTA-1-2RS | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-MTA-1-2RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-MTA-1-4 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-6-MTA-1-4RS | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-MTA-1-4RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-MTA-1-6RS | 316 스테인리스강 | 6mm | Swagelok®튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사, 직선형 턱 | View Product |
| SS-6-MTA-7-2 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-6-MTA-7-2RP | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 ISO 평행나사 | View Product |
| SS-6-MTA-7-4 | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-6-MTA-7-4RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-MTA-7-4RJ | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 나사(RJ) | View Product |
| SS-6-MTA-7-4RP | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | View Product |
| SS-6-MTA-7-4RT | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-6-MTA-7-6RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-MTA-7-8RG | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-TA-1-12 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | View Product |
| SS-6-TA-1-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 수나사 NPT | View Product |
| SS-6-TA-1-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-6-TA-1-4AN | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 37° AN | View Product |
| SS-6-TA-1-4RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-TA-1-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-TA-1-4ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 7/16-20인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6-TA-1-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 NPT | View Product |
| SS-6-TA-1-6AN | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 37° AN | View Product |
| SS-6-TA-1-6RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-TA-1-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-TA-1-6ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6-TA-1-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 NPT | View Product |
| SS-6-TA-1-8RS | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 평행나사 | View Product |
| SS-6-TA-1-8RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 수나사 ISO 경사나사 | View Product |
| SS-6-TA-1-8ST | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/4-16인치 | 수나사 SAE/MS 평행나사 | View Product |
| SS-6-TA-1-8W | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | Male 파이프 용접 | View Product |
| SS-6-TA-1-OR | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 9/16-18인치 | 수나사 O-Seal SAE/MS 평행나사 | View Product |
| SS-6-TA-7-2 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/8인치 | 암나사 NPT | View Product |
| SS-6-TA-7-4 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-6-TA-7-4RP | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행나사 | View Product |
| SS-6-TA-7-4RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-6-TA-7-6 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 NPT | View Product |
| SS-6-TA-7-6RG | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-6-TA-7-6RT | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 3/8인치 | 암나사 ISO 경사나사 | View Product |
| SS-6-TA-7-8 | 316 스테인리스강 | 3/8인치 | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 NPT | View Product |
| SS-810-A-8ANF | 316 스테인리스강 | 1/2인치 | Swagelok®튜브 어댑터 | 1/2인치 | 암나사 37° AN | View Product |
| SS-8-MTA-1-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-8-MTA-1-4RS | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-8-MTA-1-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 경사나사 | View Product |
| SS-8-MTA-7-4 | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 NPT | View Product |
| SS-8-MTA-7-4RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-8-MTA-7-4RT | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/4인치 | 암나사 ISO 경사나사 | View Product |
| SS-8-MTA-7-8RG | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 1/2인치 | 암나사 ISO 평행 게이지 나사 | View Product |
| SS-8-TA-1-12 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 3/4인치 | 수나사 NPT | View Product |
| SS-8-TA-1-4 | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 NPT | View Product |
| SS-8-TA-1-4RS | 316 스테인리스강 | 1/2인치 | 스웨즈락 튜브 어댑터 | 1/4인치 | 수나사 ISO 평행나사 | View Product |
| SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | View Product |
| SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
| SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.