text.skipToContent text.skipToNavigation

Трубные обжимные фитинги и переходники — Трубные переходники — Прямые

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Трубные обжимные фитинги и переходники — Трубные переходники — Прямые
Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-12-MTA-7-8RP Acero inoxidable 316 12 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-12-TA-1-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-12-TA-1-12AN Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Macho AN 37° View Product
SS-12-TA-1-12RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-1-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-12-TA-1-12ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 1/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-12W Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Soldadura de tubería a tope View Product
SS-12-TA-1-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-12-TA-1-16ST Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-12-TA-1-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-12-TA-1-8RS Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-12-TA-7-12 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-12-TA-7-12RT Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-12-TA-7-16 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-12-TA-7-8 Acero inoxidable 316 3/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-A-16ANF Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® preensamblado 1 pulg. Hembra AN 37° View Product
SS-16-MTA-1-8 Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-MTA-1-8RS Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16-MTA-7-8RG Acero inoxidable 316 16 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-16-TA-1-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-16-TA-1-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT macho View Product
SS-16-TA-1-16AN Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Macho AN 37° View Product
SS-16-TA-1-16RS Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-16-TA-1-16RT Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-16-TA-1-16ST Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-16-TA-1-8 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-16-TA-7-12 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-16-TA-7-16 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1 pulg. NPT hembra View Product
SS-16-TA-7-8 Acero inoxidable 316 1 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-18-MTA-1-12RS Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18-MTA-1-8RS Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18-MTA-7-8RG Acero inoxidable 316 18 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-1-TA-1-2 Acero inoxidable 316 1/16 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-200-A-2ANF Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Hembra AN 37° View Product
SS-200-A-4ANF Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
SS-20-TA-1-20 Acero inoxidable 316 1 1/4 pulg. Adaptador a tubo Swagelok® 1 1/4 pulg. NPT macho View Product
SS-24-TA-1-24 Acero inoxidable 316 1 1/2 pulg. Adaptador a tubo Swagelok® preensamblado 1 1/2 pulg. NPT macho View Product
SS-2-TA-1-2 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-2-TA-1-2RS Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-2-TA-1-2ST Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
SS-2-TA-1-4 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-2-TA-1-4RT Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-2-TA-1-OR Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
SS-2-TA-7-2 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-2-TA-7-2RP Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-2-TA-7-4 Acero inoxidable 316 1/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-32-TA-1-32 Acero inoxidable 316 2 pulg. Adaptador tubo Swagelok® preensamblado 2 pulg. NPT macho View Product
SS-400-A-4ANF Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
SS-4-TA-1-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-4-TA-1-2RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4AN Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° View Product
SS-4-TA-1-4RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-4-TA-1-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-4-TA-1-4SC11 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-4-TA-1-4ST Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-1-4W Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Soldadura de tubería a tope View Product
SS-4-TA-1-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-4-TA-1-6RS Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-4-TA-1-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-4-TA-1-OR Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-4-TA-7-2 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-4-TA-7-2RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-2RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-4 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-4-TA-7-4RG Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-4-TA-7-4RJ Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-4-TA-7-4RP Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-4-TA-7-4RT Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-4-TA-7-6 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-4-TA-7-8 Acero inoxidable 316 1/4 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-A-6ANF Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Hembra AN 37° View Product
SS-6-MTA-1-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-MTA-1-2RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-2RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-MTA-1-4RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-MTA-1-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6-MTA-1-6RS Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-6-MTA-7-2 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-6-MTA-7-2RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4 Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-6-MTA-7-4RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-MTA-7-4RJ Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6-MTA-7-4RP Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-MTA-7-4RT Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-MTA-7-6RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-MTA-7-8RG Acero inoxidable 316 6 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-TA-1-12 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-6-TA-1-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
SS-6-TA-1-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-6-TA-1-4AN Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Macho AN 37° View Product
SS-6-TA-1-4RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-TA-1-4RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-6-TA-1-4ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-6-TA-1-6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-6-TA-1-6AN Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Macho AN 37° View Product
SS-6-TA-1-6RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-TA-1-6RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-6-TA-1-6ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-6-TA-1-8 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-6-TA-1-8RS Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-6-TA-1-8RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-6-TA-1-8ST Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-6-TA-1-8W Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-6-TA-1-OR Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-6-TA-7-2 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT hembra View Product
SS-6-TA-7-4 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-6-TA-7-4RP Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6-TA-7-4RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-TA-7-6 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-6-TA-7-6RG Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6-TA-7-6RT Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6-TA-7-8 Acero inoxidable 316 3/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-810-A-8ANF Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Hembra AN 37° View Product
SS-8-MTA-1-4 Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-8-MTA-1-4RS Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-MTA-1-4RT Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-8-MTA-7-4 Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-8-MTA-7-4RG Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-MTA-7-4RT Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-MTA-7-8RG Acero inoxidable 316 8 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-TA-1-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
SS-8-TA-1-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-8-TA-1-4RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-8-TA-1-6RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-6ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 9/16-18 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-8-TA-1-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-8-TA-1-8AN Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба 37° AN View Product
SS-8-TA-1-8RS Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-8-TA-1-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. коническая резьба ISO View Product
SS-8-TA-1-8ST Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-8-TA-1-8W Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-8-TA-1-OR Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4-16 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-8-TA-7-12 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-8-TA-7-4 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-8-TA-7-4RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-8-TA-7-6 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-8-TA-7-6RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-8-TA-7-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-8-TA-7-8RG Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-8-TA-7-8RP Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-8-TA-7-8RT Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. коническая резьба ISO View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.