text.skipToContent text.skipToNavigation

316 Stainless Steel Cap for 1/4 in. OD Tubing

Part #: SS-400-C

Specifications

Attribute Value
Body Material Acier inoxydable 316
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Caps

Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

316 Stainless Steel Cap for 1/4 in. OD Tubing

Part #: SS-400-C
View Catalog

Add To Favorites

Catalogs

Caps
Tube cap fitting provides a secure seal for unused tube ends—ideal for protecting system integrity during maintenance, testing, or shutdowns.

Specifications

SS-400-C — 316 Stainless Steel Cap for 1/4 in. OD Tubing

Attribute Value
Body Material Acier inoxydable 316
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Raccord Swagelok® pour tubes
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020517
eClass (6.0) 22560207
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142607
UNSPSC (11.0501) 40142607
UNSPSC (13.0601) 40183104
UNSPSC (15.1) 40183104
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-C-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
2507-600-C-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
2507-810-C-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
6MO-400-C 6-Moly 1/4 in. Swagelok® Tube Fitting - - View Product
6MO-810-C 6-Moly 1/2 in. Swagelok® Tube Fitting - - View Product
B-100-C Brass 1/16 in. Swagelok® Tube Fitting - - View Product
B-1010-C Brass 5/8 in. Swagelok® Tube Fitting - - View Product
B-200-C Brass 1/8 in. Swagelok® Tube Fitting - - View Product
B-400-C Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-600-C Brass 3/8 in. Swagelok® Tube Fitting - - View Product
B-810-C Brass 1/2 in. Swagelok® Tube Fitting - - View Product
PFA-420-C PFA 1/4 in. Swagelok® Tube Fitting - - View Product
SS-100-C 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - View Product
SS-1010-C 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - View Product
SS-10M0-C 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-1210-C 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-12M0-C 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-14M0-C 316 Stainless Steel 14 mm Swagelok® Tube Fitting - - View Product
SS-15M0-C 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - View Product
SS-1610-C 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-16M0-C 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - View Product
SS-18M0-C 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - View Product
SS-2000-C 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - View Product
SS-200-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-20M0-C 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - View Product
SS-22M0-C 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - View Product
SS-2400-C 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - View Product
SS-25M0-C 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - View Product
SS-300-C 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - View Product
SS-3200-C 316 Stainless Steel 2 in. Swagelok® Tube Fitting - - View Product
SS-3M0-C 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - View Product
SS-4M0-C 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - View Product
SS-500-C 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - View Product
SS-600-C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-6M0-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-810-C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-8M0-C 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.