Catalogs
Tube Fittings and Adapters — Caps and Plugs — Plugs
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
■ 塩化物環境下でも優れた耐食性/■ アドバンス・バック・フェルール構造による優れたシール性能/■ 従来のSwagelok® チューブ継手と同様、ゲージによる締め付け度の確認が可能/■ ハンド・ツールを使用して容易に取り付け可能/■ サイズ:1/4 インチから3/4 インチまで
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-400-P-SG2 | Super Duplex Stainless Steel | 1/4 インチ | Swagelok® チューブ継手 | - | - | View Product |
2507-810-P-SG2 | Super Duplex Stainless Steel | 1/2 インチ | Swagelok® チューブ継手 | - | - | View Product |
6MO-400-P | 6-Moly | 1/4 インチ | Swagelok® チューブ継手 | - | - | View Product |
6MO-810-P | 6-Moly | 1/2 インチ | Swagelok® チューブ継手 | - | - | View Product |
B-100-P | 真ちゅう | 1/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-10M0-P | 真ちゅう | 10 mm | Swagelok®チューブ継手 | - | - | View Product |
B-1210-P | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-200-P | 真ちゅう | 1/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-400-P | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-500-P | 真ちゅう | 5/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-600-P | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
B-6M0-P | 真ちゅう | 6 mm | Swagelok®チューブ継手 | - | - | View Product |
B-810-P | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
HC-400-P | 合金C-276 | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
HC-810-P | 合金C-276 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
M-810-P | 合金400/R-405 | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
PFA-420-P | PFA | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
PFA-620-P | PFA | 3/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
PFA-820-P | PFA | 1/2 インチ | Swagelok®チューブ継手 | - | - | View Product |
S-400-P | 炭素鋼チューブ | 1/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-100-P | 316 ステンレス鋼 | 1/16 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-1010-P | 316 ステンレス鋼 | 5/8 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-10M0-P | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | - | - | View Product |
SS-1210-P | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | - | - | View Product |
SS-12M0-P | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | - | - | View Product |
SS-12M0-P-0001 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-15M0-P | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-1610-P | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-16M0-P | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-18M0-P | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-2000-P | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-200-P | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-20M0-P | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-22M0-P | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-2400-P | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-25M0-P | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-300-P | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-3M0-P | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P-0010 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-P-0013 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-PBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-400-PCP | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-4M0-P | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-500-P | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-P | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-600-P-0012 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-P | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-6M0-P-0001 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | View Product |
SS-810-P | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-810-P-0006 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | View Product |
SS-8M0-P | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | View Product |
T-400-P | PTFE | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.