text.skipToContent text.skipToNavigation

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

チューブ継手/アダプター継手 — チューブ・アダプター — ストレート型
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
B-10-MTA-1-4RS Latón 10 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
B-10-TA-1-8 Latón 5/8 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
B-12-MTA-1-4RS Latón 12 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
B-12-TA-1-12 Latón 3/4 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT macho View Product
B-400-A-4ANF Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Hembra AN 37° View Product
B-4-TA-1-2 Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/8 pulg. NPT macho View Product
B-4-TA-1-4 Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
B-4-TA-7-4 Latón 1/4 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
B-4-TA-7-6 Latón 1/4 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
B-6-TA-1-4 Latón 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
B-6-TA-7-4 Latón 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
B-8-MTA-1-4RS Latón 8 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
B-8-TA-1-8 Latón 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
B-8-TA-7-6 Latón 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
B-8-TA-7-8 Latón 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
S-6-TA-1-4 Acero al carbono 3/8 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-10-MTA-1-4 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT macho View Product
SS-10-MTA-1-4RS Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10-MTA-1-4RT Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-10-MTA-1-6 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-10-MTA-1-6RS Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10-MTA-1-6RT Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-10-MTA-1-8 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-10-MTA-1-8RS Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-10-MTA-7-4 Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-10-MTA-7-4RG Acero inoxidable 316 10 mm Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare View Product
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN View Product
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread View Product
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread View Product
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2-TA-1-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-2-TA-1-4RT Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-2-TA-1-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2-TA-7-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde View Product
SS-2-TA-7-2RP Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Innengewinde View Product
SS-2-TA-7-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-32-TA-1-32 Edelstahl 316 2 Zoll Vormontierter Swagelok® Rohrstutzen 2 Zoll NPT Außengewinde View Product
SS-400-A-4ANF Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN Rohrkonus View Product
SS-4-TA-1-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-4-TA-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4-TA-1-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-TA-1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-4-TA-1-4AN Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN-Außengewinde View Product
SS-4-TA-1-4RS Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4-TA-1-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-TA-1-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-4-TA-1-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-4-TA-1-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Winkelanschweißverschraubung View Product
SS-4-TA-1-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-4-TA-1-6RS Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4-TA-1-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-4-TA-1-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-4-TA-7-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde View Product
SS-4-TA-7-2RP Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Innengewinde View Product
SS-4-TA-7-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-4-TA-7-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-4-TA-7-4RG Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-4-TA-7-4RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-4-TA-7-4RP Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde View Product
SS-4-TA-7-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-4-TA-7-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
SS-4-TA-7-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-600-A-6ANF Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll 37° AN Rohrkonus View Product
SS-6-MTA-1-2 Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-6-MTA-1-2RS Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-MTA-1-2RT Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-MTA-1-4 Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-6-MTA-1-4RS Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-MTA-1-4RT Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT macho View Product
SS-8-TA-1-6RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-6ST Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-1-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT macho View Product
SS-8-TA-1-8AN Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Macho AN 37° View Product
SS-8-TA-1-8RS Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-8-TA-1-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-8-TA-1-8ST Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-1-8W Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-8-TA-1-OR Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela View Product
SS-8-TA-7-12 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/4 pulg. NPT hembra View Product
SS-8-TA-7-4 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. NPT hembra View Product
SS-8-TA-7-4RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-6 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. NPT hembra View Product
SS-8-TA-7-6RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8-TA-7-8 Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. NPT hembra View Product
SS-8-TA-7-8RG Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8-TA-7-8RP Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-8-TA-7-8RT Acero inoxidable 316 1/2 pulg. Adaptador a tubo Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.