text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bored-Through Bulkhead Union, 3/8 in. Tube OD

Part #: SS-600-61BT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bored-Through Bulkhead Union, 3/8 in. Tube OD

Part #: SS-600-61BT
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

SS-600-61BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Bulkhead Union, 3/8 in. Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
6MO-400-61 6-Moly 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
6MO-810-61 6-Moly 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
B-100-61 Messing 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
B-12M0-61 Messing 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
B-200-61 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
B-200-71-2 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
B-300-61 Messing 3/16 Zoll Swagelok® Rohrverschraubung 3/16 Zoll Swagelok® Rohrverschraubung View Product
B-400-11-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-400-61 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-400-71-2 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
B-400-71-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-400-R1-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
B-600-61 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
B-600-71-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
B-6M0-61 Messing 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
B-810-11-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-810-61 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
B-810-71-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
B-8M0-61 Messing 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
M-400-61 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
M-810-61 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
PFA-420-61 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
S-400-71-4 Kohlenstoffstahl 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-100-61 Edelstahl 316 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-1010-61 Edelstahl 316 5/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrverschraubung View Product
SS-10M0-61 Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-10M0-R1-10M Edelstahl 316 10 mm Swagelok®-Rohrverschraubung 10 mm Swagelok®-Rohrleitungsadapter View Product
SS-1210-11-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-1210-61 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung View Product
SS-1210-61-12AN Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll 37° Flare-Außengewinde View Product
SS-1210-71-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1210-R1-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-12M0-11-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-12M0-61 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-12M0-71-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-1610-11-16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-1610-61 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung View Product
SS-1610-61-16AN Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll 37° Flare-Außengewinde View Product
SS-16M0-61 Edelstahl 316 16 mm Swagelok® Rohrverschraubung 16 mm Swagelok® Rohrverschraubung View Product
SS-18M0-61 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 18 mm Swagelok® Rohrverschraubung View Product
SS-200-11-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-200-61 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-200-61-1 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-200-71-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-200-R1-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrstutzen View Product
SS-20M0-61 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 20 mm Swagelok® Rohrverschraubung View Product
SS-2400-61 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-25M0-61 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 25 mm Swagelok® Rohrverschraubung View Product
SS-300-61 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/16 Zoll Swagelok® Rohrverschraubung View Product
SS-3M0-61 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-400-11-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-11-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 pulg. NPT Außengewinde View Product
SS-400-61 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-61-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-400-61-4AN Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho Abocardado 37° View Product
SS-400-61-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-400-61BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-61SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-71-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-400-71-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-R1-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-4M0-61 Acero inoxidable 316 4 mm Racor Swagelok® 4 mm Racor Swagelok® View Product
SS-500-61 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 5/16 pulg. Racor Swagelok® View Product
SS-600-11-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-600-11-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-600-11-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-600-61 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-61-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-61-6AN Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho Abocardado 37° View Product
SS-600-61-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-600-71-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-600-71-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-600-71-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-R1-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-6M0-11-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-6M0-61 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6M0-71-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-810-11-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-810-11-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-810-61 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-61-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-810-61-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-810-61-8AN Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho Abocardado 37° View Product
SS-810-61BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-71-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-810-71-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-R1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-8M0-61 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8M0-61-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.