Swagelok® Ball and Quarter-Turn Plug Valves
Swagelok's ball valves and plug valves offer a comprehensive fluid shutoff solution for virtually any industry.
Ball Valves | Reliable shutoff valves that can be selected and configured for your application
Plug Valves | Economical and reliable shutoff solution with dependable low-torque operation
Swagelok ball valves can control fugitive emissions and leakage and can be used in a wide range of applications. They have been engineered for repeatable, leak-tight shutoff, have low overall cost of ownership, and include full-flow, one-piece instrumentation, three-piece process, trunnion-style, and multipurpose configurations.
Swagelok quarter-turn instrument plug valves are an economical, reliable alternative to ball valves. The simple, compact design delivers full flow and positive shutoff, and they are available in a variety of materials, including stainless steel, brass, and lightweight PFA.
Need help choosing the right ball or plug valve?
볼 및 플러그 밸브 카테고리
3ピース型トラニオン型ボール・バルブ、83シリーズ/H83シリーズ
トラニオン型ボール・バルブ(2方タイプ/3方タイプ)は、大流量に対応するデザインながら、低トルクで開閉することができます。最高使用圧力は68.9 MPaで、API 641の低排出認証を取得しています。
3ピース型プロセス用/計装用ボール・バルブ、60シリーズ
計装用ボール・バルブ(2方タイプ/3方タイプ)は1/4回転で開閉することができ、API 641の低排出認証を取得しています。エアー・アクチュエーターまたは電気式アクチュエーターを組み込むことができます。
Medium-Pressure Trunnion-Style Ball Valves, FKB Series
Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, SK Series
Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.
フル・フロー型ボール・バルブ、GBシリーズ
フル・フロー型ボール・バルブは、メカニカル・ロックのエンド・スクリュー・デザインおよび汎用性の高いボディを採用しており、双方向の流れかつ大流量に対応するほか、優れた耐食性を備えています。
中圧用トラニオン型ボール・バルブ、CTBシリーズ
Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
다목적 볼 밸브, AFS 시리즈
ステンレス鋼(PTFE被膜)製ボール・バルブは、水素やCNGなどの高圧/大流量のアプリケーションに適しています。手動式または空気作動式(ISO 5211準拠のエアー・アクチュエーター)があります。
원피스(1-Piece) 계장용 볼 밸브, 40G 및 40 시리즈
원피스(One-Piece) 계장 볼 밸브는 고압 애플리케이션에 이상적입니다. 신뢰성, 내구성 높은 다양한 액추에이터 옵션, 유로, 핸들.
Ball Valve and Plug Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 最高使用圧力:68.9 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPTねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:316ステンレス鋼
The full-flow GB series quarter-turn ball valve provides high flow rates at working pressures up to 6000 psig (413 bar) in several corrosion-resistant body materials.
■ エンド・コネクション・サイズ:1/8 インチから2 インチまで、6 mmから25 mmまで/■ 材質:ステンレス鋼、炭素鋼、真ちゅう、特殊合金/■ 開閉用(2方タイプ)、切り替え用(3方タイプ)/■ 自己補正式シート構造/■ 2ピース構成のライブ・ロード式ステム・パッキン
■ 最高使用圧力:41.3 MPa/■ 使用温度範囲:-40℃から150℃まで/■ コンパクトなボディで大流量を実現/■ エンド・コネクション・サイズ:1/4 インチ から 3/8 インチまで、6 mmから8 mmまで/■ 材質:316ステンレス鋼
■ 最高使用圧力:20.6 MPa/■ エンド・コネクション・タイプ:Swagelok® チューブ継手、NPT ねじ、ISO管用テーパーねじ/■ エンド・コネクション・サイズ:1/8 インチから1/2 インチまで、6 mmから12 mmまで/■ 材質:真ちゅう、316ステンレス鋼
■ ラック・アンド・ピニオン式エアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ/■ ISO 5211準拠のエアー・アクチュエーター、ソレノイド・バルブ、リミット・スイッチ、ポジション・センサー/■ アクチュエーター付きボール・バルブ・アセンブリーまたは単品(キット)
■ 開閉用、切り替え用、クロスオーバー用/■ 最高使用圧力:20.6 MPa/■ 使用温度範囲:-53℃から148℃まで/■ 温度の変化がある屋外での用途や熱処理を伴う用途に対応/■ エンド・コネクション・サイズ:1/16 インチから3/4 インチまで、3 mmから12 mmまで
■ 最高使用圧力:41.3 MPa/■ 流量係数(Cv値): 4.0から13.8まで/■ エンド・コネクション:Swagelokチューブ継手(インチ・サイズ・タイプ、ミリ・サイズ・タイプ)、管用ねじ(ISO、NPT)/■ ボディおよびエンド・コネクションの材質:316ステンレス鋼/■ アクチュエーター・タイプ:手動式、空気式
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
■ 1/4回転で最大流量に達するデザイン/■ 軽量/■ 低溶出の高純度PFA材質により、優れた耐薬品性を実現/■ エンド・コネクション・タイプ(サイズ):Swagelok® PFAチューブ継手(1/4 インチ)により信頼性のある性能を実現
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
■ OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy に準拠/■ カラーは明るいオレンジなので、一目で分かります。オレンジ以外のカラーもございます/■ プラスチック製ビード・チェーン(25 cm)を付けることができ、未使用時の保管に便利/■ 材質:頑丈なポリプロピレン(優れた耐薬品性)、使用温度範囲:-28~148℃/■ 汎用性に優れたデザインで、直径9.5~108 mmのステムまたはハンドルに対応します。また、南京錠(掛け金部分の長さ:19.0 mm以上、掛け金の直径:9.5 mmまで)を使用することができます
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolRecursos Swagelok Elaborados para Vd.
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales
Vea cómo aplicar el práctico método STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.
Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones
Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.
Cómo Aislar Sistemas de Fluidos Industriales con Válvulas de Cierre
El aislamiento de las líneas de los sistemas de fluidos industriales antes del mantenimiento es vital para la seguridad de planta. Una de las formas más seguras de aislar una línea de un sistema de fluidos es instalar dos válvulas de cierre. Aprenda cómo diseñar configuraciones adecuadas a su sistema.
Один новый клапан—и три причины, которые позволят ему изменить производство полупроводников
Узнайте, как новейшие достижения в технологии ALD (атомно-слоевое осаждение) меняют ситуацию на рынке высокотехнологичного производства полупроводников.