Catalogs
Racores para Tubo y Adaptadores — Recambios y Accesorios — Galgas de Inspección de Montaje
Sistemas sin fugas gracias una sujeción robusta del tubo y resistencia a las vibraciones. La alta fiabilidad del racor Swagelok ha sido probada durante más de 65 años de éxitos, y está documentada en un gran número de informes de ensayos publicados, incluyendo ensayos realizados bajo condiciones extremas.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| MS-IG-100 | - | 1/16 in. | - | - | - | View Product |
| MS-IG-1010 | - | 5/8 in., 14 mm, 15 mm, 16 mm | - | - | - | View Product |
| MS-IG-10M0 | - | 10 mm | - | - | - | View Product |
| MS-IG-1210 | - | 3/4 in., 18 mm | - | - | - | View Product |
| MS-IG-1410 | - | 7/8 in., 20 mm, 22 mm | - | - | - | View Product |
| MS-IG-1610 | - | 1 in., 25 mm | - | - | - | View Product |
| MS-IG-200 | - | 1/8 in., 2 mm, 3 mm | - | - | - | View Product |
| MS-IG-400 | - | 1/4 in., 6 mm | - | - | - | View Product |
| MS-IG-468 | - | 1/4 in., 3/8 in., 1/2 in., 6 mm, 12 mm | - | - | - | View Product |
| MS-IG-500 | - | 5/16 in., 8 mm | - | - | - | View Product |
| MS-IG-600 | - | 3/8 in. | - | - | - | View Product |
| MS-IG-612M | - | 1/4 in., 1/2 in., 6 mm, 8 mm, 10 mm, 12 mm | - | - | - | View Product |
| MS-IG-810 | - | 1/2 in., 12 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.