Tube Fittings and Adapters — Spare Parts and Accessories
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Spare Parts and Accessories — Female Nuts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeS-1612-1 Carbon Steel 1 in. Female Swagelok® Tube Fitting - - M-602-1 Alloy 400/R-405 3/8 in. Female Swagelok® Tube Fitting - - S-1212-1 Carbon Steel 3/4 in. Female Swagelok® Tube Fitting - - SS-3202-1 316 Stainless Steel 2 in. Female Swagelok® Tube Fitting - - M-812-1 Alloy 400/R-405 1/2 in. Female Swagelok® Tube Fitting - - SS-12M2-1 316 Stainless Steel 12 mm Female Swagelok® Tube Fitting - - SS-1412-1 316 Stainless Steel 7/8 in. Female Swagelok® Tube Fitting - - SS-14M2-1 316 Stainless Steel 14 mm Female Swagelok® Tube Fitting - - SS-1612-1 316 Stainless Steel 1 in. Female Swagelok® Tube Fitting - - SS-18M2-1 316 Stainless Steel 18 mm Female Swagelok® Tube Fitting - - B-102-1 Brass 1/16 in. Female Swagelok® Tube Fitting - - SS-22M2-1 316 Stainless Steel 22 mm Female Swagelok® Tube Fitting - - SS-2402-1 316 Stainless Steel 1 1/2 in. Female Swagelok® Tube Fitting - - SS-302-1 316 Stainless Steel 3/16 in. Female Swagelok® Tube Fitting - - B-402-1 Brass 1/4 in. Female Swagelok® Tube Fitting - - B-602-1 Brass 3/8 in. Female Swagelok® Tube Fitting - - B-6M2-1 Brass 6 mm Female Swagelok® Tube Fitting - - SS-3M2-1 316 Stainless Steel 3 mm Female Swagelok® Tube Fitting - - SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - HC-602-1 Alloy C-276 3/8 in. Female Swagelok® Tube Fitting - - SS-102-1 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting - - SS-10M2-1 316 Stainless Steel 10 mm Female Swagelok® Tube Fitting - - SS-1212-1 316 Stainless Steel 3/4 in. Female Swagelok® Tube Fitting - - SS-15M2-1 316 Stainless Steel 15 mm Female Swagelok® Tube Fitting - - SS-16M2-1 316 Stainless Steel 16 mm Female Swagelok® Tube Fitting - - SS-2002-1 316 Stainless Steel 1 1/4 in. Female Swagelok® Tube Fitting - - SS-25M2-1 316 Stainless Steel 25 mm Female Swagelok® Tube Fitting - - B-202-1 Brass 1/8 in. Female Swagelok® Tube Fitting - - 2507-602-1 Super Duplex Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - SS-202-1 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting - - SS-20M2-1 316 Stainless Steel 20 mm Female Swagelok® Tube Fitting - - SS-2M2-1 316 Stainless Steel 2 mm Female Swagelok® Tube Fitting - - HC-202-1 Alloy C-276 1/8 in. Female Swagelok® Tube Fitting - - HC-402-1 Alloy C-276 1/4 in. Female Swagelok® Tube Fitting - - SS-8M2-1 316 Stainless Steel 8 mm Female Swagelok® Tube Fitting - - T-402-1 PTFE 1/4 in. Female Swagelok® Tube Fitting - - NY-602-1 Nylon 3/8 in. Female Swagelok® Tube Fitting - - SS-1012-1 316 Stainless Steel 5/8 in. Female Swagelok® Tube Fitting - - HC-812-1 Alloy C-276 1/2 in. Female Swagelok® Tube Fitting - - M-402-1 Alloy 400/R-405 1/4 in. Female Swagelok® Tube Fitting - - SS-6M2-1 316 Stainless Steel 6 mm Female Swagelok® Tube Fitting - - SS-812-1 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - SS-4M2-1 316 Stainless Steel 4 mm Female Swagelok® Tube Fitting - - SS-502-1 316 Stainless Steel 5/16 in. Female Swagelok® Tube Fitting - - SS-602-1 316 Stainless Steel 3/8 in. Female Swagelok® Tube Fitting - - 825-402-1 Alloy 825 1/4 in. Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Gaskets
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-RP-2 Stainless Steel - - - - SS-6-RS-2B Stainless Steel - - - - SS-16-RSD-2V Stainless Steel - - - - SS-2-RS-2V Stainless Steel - - - - SS-20-RS-2V Stainless Steel - - - - SS-4-RS-2B Stainless Steel - - - - SS-4-RSD-2V Stainless Steel - - - - SS-6-RS-2V Stainless Steel - - - - SS-8-RS-2V Stainless Steel - - - - SS-8-RSD-2V Stainless Steel - - - - 304L-12-RSNB-2 304L Stainless Steel - - - - CU-6-RP-2 Copper - - - - CU-8-RP-2 Copper - - - - S-16-RS-2V Carbon Steel - - - - S-2-RS-2V Carbon Steel - - - - S-4-RS-2V Carbon Steel - - - - SS-12-RS-2B Stainless Steel - - - - SS-12-RSD-2V Stainless Steel - - - - 304L-16-RSNB-2 304L Stainless Steel - - - - 304L-4-RSNB-2 304L Stainless Steel - - - - CU-12-RP-2 Copper - - - - CU-2-RP-2 Copper - - - - CU-4-RP-2 Copper - - - - 304L-2-RSNB-2 304L Stainless Steel - - - - 304L-6-RSNB-2 304L Stainless Steel - - - - CU-4-RG-2 Copper - - - - CU-8-RG-2 Copper - - - - S-12-RS-2V Carbon Steel - - - - S-4-RS-2B Carbon Steel - - - - S-6-RS-2V Carbon Steel - - - - S-8-RS-2V Carbon Steel - - - - SS-12-RS-2V Stainless Steel - - - - SS-16-RS-2V Stainless Steel - - - - SS-2-RSD-2V Stainless Steel - - - - SS-4-RS-2V Stainless Steel - - - - SS-6-RSD-2V Stainless Steel - - - - SS-8-RS-2B Stainless Steel - - - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Back Ferrules
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeM-604-1 Alloy 400/R-405 3/8 in. - - - SS-3204-1 316 Stainless Steel 2 in. - - - T-15M4-1 PTFE 15 mm - - - HC-204-1 Alloy C-276 1/8 in. - - - HC-404-1 Alloy C-276 1/4 in. - - - HC-604-1 Alloy C-276 3/8 in. - - - PFA-824-1 PFA 1/2 in. - - - 825-404-1 Alloy 825 1/4 in. - - - B-204-1 Brass 1/8 in. - - - B-404-1 Brass 1/4 in. - - - HC-814-1 Alloy C-276 1/2 in. - - - INC-404-1 Alloy 600 1/4 in. - - - M-814-1 Alloy 400/R-405 1/2 in. - - - NY-404-1 Nylon 1/4 in. - - - NY-604-1 Nylon 3/8 in. - - - NY-814-1 Nylon 1/2 in. - - - PFA-424-1 PFA 1/4 in. - - - SS-1014-1 316 Stainless Steel 5/8 in. - - - SS-104-1 316 Stainless Steel 1/16 in. - - - SS-104-1-B1000 316 Stainless Steel 1/16 in. - - - SS-10M4-1 316 Stainless Steel 10 mm - - - SS-1214-1 316 Stainless Steel 3/4 in. - - - SS-12M4-1 316 Stainless Steel 12 mm - - - SS-1414-1 316 Stainless Steel 7/8 in. - - - SS-14M4-1 316 Stainless Steel 14 mm - - - SS-15M4-1 316 Stainless Steel 15 mm - - - SS-1614-1 316 Stainless Steel 1 in. - - - SS-16M4-1 316 Stainless Steel 16 mm - - - SS-18M4-1 316 Stainless Steel 18 mm - - - SS-2004-1 316 Stainless Steel 1 1/4 in. - - - SS-204-1 316 Stainless Steel 1/8 in. - - - SS-20M4-1 316 Stainless Steel 20 mm - - - SS-22M4-1 316 Stainless Steel 22 mm - - - SS-3M4-1 316 Stainless Steel 3 mm - - - SS-404-1 316 Stainless Steel 1/4 in. - - - SS-404-1BQ 316 Stainless Steel 1/4 in. - - - SS-814-1 316 Stainless Steel 1/2 in. - - - SS-8M4-1 316 Stainless Steel 8 mm - - - T-1214-1 PTFE 3/4 in. - - - T-3M4-1 PTFE 3 mm - - - T-404-1 PTFE 1/4 in. - - - T-504-1 PTFE 5/16 in. - - - T-6M4-1 PTFE 6 mm - - - T-814-1 PTFE 1/2 in. - - - T-8M4-1 PTFE 8 mm - - - 6ML-404-1A 6 Moly 1/4 in. - - - 6ML-604-1A 6 Moly 3/8 in. - - - 6ML-814-1A 6 Moly 1/2 in. - - - SS-2404-1 316 Stainless Steel 1 1/2 in. - - - SS-25M4-1 316 Stainless Steel 25 mm - - - SS-28M4-1 316 Stainless Steel 28 mm - - - SS-2M4-1 316 Stainless Steel 2 mm - - - SS-304-1 316 Stainless Steel 3/16 in. - - - SS-6M4-1 316 Stainless Steel 6 mm - - - T-12M4-1 PTFE 12 mm - - - T-1614-1 PTFE 1 in. - - - T-304-1 PTFE 3/16 in. - - - SS-4M4-1 316 Stainless Steel 4 mm - - - SS-604-1 316 Stainless Steel 3/8 in. - - - NY-1614-1 Nylon 1 in. - - - NY-1214-1 Nylon 3/4 in. - - - 6ML-1214-1A 6 Moly 3/4 in. - - - 6MO-814-1A 6 Moly 1/2 in. - - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Knurled Female Nuts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-202-1K Brass 1/8 in. Female Swagelok® Tube Fitting - - SS-202-1K 316 Stainless Steel 1/8 in. Female Swagelok® Tube Fitting - - SS-402-1K 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - SS-812-1K 316 Stainless Steel 1/2 in. Female Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Front Ferrules
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeM-603-1 Alloy 400/R-405 3/8 in. - - - S-1213-1 Carbon Steel 3/4 in. - - - S-1613-1 Carbon Steel 1 in. - - - SS-3203-1 316 Stainless Steel 2 in. - - - M-813-1 Alloy 400/R-405 1/2 in. - - - NY-813-1 Nylon 1/2 in. - - - PFA-423-1 PFA 1/4 in. - - - SS-1013-1 316 Stainless Steel 5/8 in. - - - SS-12M3-1 316 Stainless Steel 12 mm - - - SS-1413-1 316 Stainless Steel 7/8 in. - - - SS-14M3-1 316 Stainless Steel 14 mm - - - SS-15M3-1 316 Stainless Steel 15 mm - - - SS-1613-1 316 Stainless Steel 1 in. - - - SS-16M3-1 316 Stainless Steel 16 mm - - - SS-18M3-1 316 Stainless Steel 18 mm - - - SS-2003-1 316 Stainless Steel 1 1/4 in. - - - SS-203-1 316 Stainless Steel 1/8 in. - - - SS-20M3-1 316 Stainless Steel 20 mm - - - SS-22M3-1 316 Stainless Steel 22 mm - - - SS-2403-1 316 Stainless Steel 1 1/2 in. - - - SS-25M3-1 316 Stainless Steel 25 mm - - - SS-28M3-1 316 Stainless Steel 28 mm - - - SS-2M3-1 316 Stainless Steel 2 mm - - - SS-303-1 316 Stainless Steel 3/16 in. - - - SS-3M3-1 316 Stainless Steel 3 mm - - - SS-403-1 316 Stainless Steel 1/4 in. - - - SS-4M3-1 316 Stainless Steel 4 mm - - - SS-503-1 316 Stainless Steel 5/16 in. - - - SS-603-1 316 Stainless Steel 3/8 in. - - - SS-6M3-1 316 Stainless Steel 6 mm - - - SS-813-1 316 Stainless Steel 1/2 in. - - - SS-8M3-1 316 Stainless Steel 8 mm - - - T-1213-1 PTFE 3/4 in. - - - T-12M3-1 PTFE 12 mm - - - T-1613-1 PTFE 1 in. - - - T-203-1 PTFE 1/8 in. - - - T-303-1 PTFE 3/16 in. - - - T-3M3-1 PTFE 3 mm - - - T-403-1 PTFE 1/4 in. - - - T-503-1 PTFE 5/16 in. - - - T-6M3-1 PTFE 6 mm - - - T-813-1 PTFE 1/2 in. - - - T-8M3-1 PTFE 8 mm - - - B-203-1 Brass 1/8 in. - - - 825-403-1 Alloy 825 1/4 in. - - - HC-403-1 Alloy C-276 1/4 in. - - - 2507-813-1 Super Duplex Stainless Steel 1/2 in. - - - B-403-1 Brass 1/4 in. - - - B-603-1 Brass 3/8 in. - - - HC-203-1 Alloy C-276 1/8 in. - - - HC-603-1 Alloy C-276 3/8 in. - - - HC-813-1 Alloy C-276 1/2 in. - - - INC-403-1 Alloy 600 1/4 in. - - - NY-403-1 Nylon 1/4 in. - - - NY-603-1 Nylon 3/8 in. - - - PFA-823-1 PFA 1/2 in. - - - SS-103-1 316 Stainless Steel 1/16 in. - - - SS-103-1-B1000 316 Stainless Steel 1/16 in. - - - SS-10M3-1 316 Stainless Steel 10 mm - - - SS-1213-1 316 Stainless Steel 3/4 in. - - - 2507-603-1 Super Duplex Stainless Steel 3/8 in. - - - NY-1213-1 Nylon 3/4 in. - - - NY-1613-1 Nylon 1 in. - - - 2507-1213-1 Super Duplex Stainless Steel 3/4 in. - - - 2507-403-1 Super Duplex Stainless Steel 1/4 in. - - - 6MO-813-1 6-Moly 1/2 in. - - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Bulkhead Retainers
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-202-61F Stainless Steel 1/8 in. - - - SS-402-61F Stainless Steel 1/4 in., 6 mm - - - SS-812-61F Stainless Steel 1/2 in., 12 mm - - - SS-602-61F Stainless Steel 3/8 in. - - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Jam Nuts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-602-61 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-812-61 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-402-61 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Male Nuts
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-1F2-1GC 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-2F2-1GC 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Spare Parts and Accessories — Nut and Ferrule Sets
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-400-NFSET Brass 1/4 in. Swagelok® Tube Fitting - - B-600-NFSET Brass 3/8 in. Swagelok® Tube Fitting - - B-810-NFSET Brass 1/2 in. Swagelok® Tube Fitting - - SS-100-NFSET 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-10M0-NFSET 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-12M0-NFSET 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-200-NFSET 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-400-NFSET 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-600-NFSET 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-6M0-NFSET 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-810-NFSET 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8M0-NFSET 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Spare Parts and Accessories — O-Rings
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeT-0-OR-010 PTFE Uniform O-Ring Size 010 - - - T-0-OR-111 PTFE Uniform O-Ring Size 111 - - - VT-7-OR-001-1/2 Fluorocarbon FKM 1/16 in. - - - VT-7-OR-006 Fluorocarbon FKM Uniform O-Ring Size 006 - - - VT-7-OR-010 Fluorocarbon FKM Uniform O-Ring Size 010 - - - VT-7-OR-012 Fluorocarbon FKM Uniform O-Ring Size 012 - - - VT-7-OR-014 Fluorocarbon FKM Uniform O-Ring Size 014 - - - VT-7-OR-111 Fluorocarbon FKM Uniform O-Ring Size 111 - - - VT-7-OR-116 Fluorocarbon FKM Uniform O-Ring Size 116 - - - VT-7-OR-120 Fluorocarbon FKM Uniform O-Ring Size 120 - - - VT-7-OR-215 Fluorocarbon FKM Uniform O-Ring Size 215 - - -
Product Availability by Store Location
Hours