text.skipToContent text.skipToNavigation

ステンレス鋼製3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、1/4 インチ・サイズNPTめねじ

3-piece 316 SS ball valve with reinforced PTFE seats, 1/4 in. FNPT, lever handle, 2200 PSIG rating, for reliable shutoff in general service.

Part #: SS-62TF4

Specifications

Attribute Value
Ball/Stem Material ステンレス鋼の種類
Body Material 316 ステンレス鋼
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type NPTめねじ
Connection 2 Size 1/4 インチ
Connection 2 Type NPTめねじ
CV Maximum 3.8
Fastener Material 316 ステンレス鋼
Flange Seal Material フルオロカーボンFKM
Flow Pattern 2方タイプ / 締め切り型 / ストレート型
Handle Color ブラック
Handle Style レバー・ハンドル
Low Emissions Certified カタログ有り
Room Temperature Pressure Rating 2200 PSIG @ 100°F/151 BAR @ 37℃
Seat Material 強化PTFE
Seat Spring Material 316 ステンレス鋼
Service Class 一般用
Stem Bearing Material 合金X750
Testing WS-22に基づいたテスト
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183104
2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

ステンレス鋼製3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、1/4 インチ・サイズNPTめねじ

Part #: SS-62TF4
View Catalog

3-piece 316 SS ball valve with reinforced PTFE seats, 1/4 in. FNPT, lever handle, 2200 PSIG rating, for reliable shutoff in general service.

Add To Favorites

Catalogs

2-Way Straight Pattern
Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Specifications

SS-62TF4 — ステンレス鋼製3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、1/4 インチ・サイズNPTめねじ

Attribute Value
Ball/Stem Material ステンレス鋼の種類
Body Material 316 ステンレス鋼
Cleaning Process 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type NPTめねじ
Connection 2 Size 1/4 インチ
Connection 2 Type NPTめねじ
CV Maximum 3.8
Fastener Material 316 ステンレス鋼
Flange Seal Material フルオロカーボンFKM
Flow Pattern 2方タイプ / 締め切り型 / ストレート型
Handle Color ブラック
Handle Style レバー・ハンドル
Low Emissions Certified カタログ有り
Room Temperature Pressure Rating 2200 PSIG @ 100°F/151 BAR @ 37℃
Seat Material 強化PTFE
Seat Spring Material 316 ステンレス鋼
Service Class 一般用
Stem Bearing Material 合金X750
Testing WS-22に基づいたテスト
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183104
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-62TF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-63TF8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-63TS10 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-63TS8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-65TF12 Brass 3/4 in. Female NPT 3/4 in. Female NPT View Product
B-65TF16 Brass 1 in. Female NPT 1 in. Female NPT View Product
S-65TF16 Carbon Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-62EF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62PS4-5228 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TF4-JL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62TF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-62TS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-62TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JL 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JLK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-62TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-62TS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-62TSC8 316 Stainless Steel 1/2 in. Sanitary Clamp Fitting 1/2 in. Sanitary Clamp Fitting View Product
SS-62TVCR4 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension View Product
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-63TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-33C 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JK Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-63TF8-JL Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-63TF8-LLK Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-63TF8RT Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Taraudage conique ISO View Product
SS-63TS10 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-63TS12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-63TS12-JK Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-63TS12-JL Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-63TS12MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-63TS16MM Acier inoxydable 316 16 mm Raccord Swagelok® pour tubes 16 mm Raccord Swagelok® pour tubes View Product
SS-63TS18MM Acier inoxydable 316 18 mm Raccord Swagelok® pour tubes 18 mm Raccord Swagelok® pour tubes View Product
SS-63TS6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-63TS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-33C Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-E Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-JK Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-JL Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-JLK Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-LLK Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TS8-T Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-63TSW12T Acier inoxydable 316 3/4 po Tube à souder par emboîtement 3/4 po Tube à souder par emboîtement View Product
SS-63TSW8P Acier inoxydable 316 1/2 po Tuyau à souder par emboîtement 1/2 po Tuyau à souder par emboîtement View Product
SS-63TSW8T Acier inoxydable 316 1/2 po tube à souder par emboîtement 1/2 po 1/2 po tube à souder par emboîtement 1/2 po View Product
SS-63TVCR8 Acier inoxydable 316 1/2 po Raccord VCR® à étanchéité de surface par joint métallique 1/2 po Raccord VCR® à étanchéité de surface par joint métallique View Product
SS-65TF12 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-65TF12-JL Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle View Product
SS-65TF12RT Acier inoxydable 316 3/4 po Taraudage conique ISO 3/4 po Taraudage conique ISO View Product
SS-65TF16 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-65TF16-JL 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-65TF16RT 316 Stainless Steel 1 in. Female ISO Tapered Thread 1 in. Female ISO Tapered Thread View Product
SS-65TS16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-65TS16-JL 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-65TS16-SC11 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-65TS25MM 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-65TSC16 316 Stainless Steel 1 in. Sanitary Clamp Fitting 1 in. Sanitary Clamp Fitting View Product
SS-65TSW12P 316 Stainless Steel 3/4 in. Pipe Socket Weld 3/4 in. Pipe Socket Weld View Product
SS-65TSW16P 316 Stainless Steel 1 in. Pipe Socket Weld 1 in. Pipe Socket Weld View Product
SS-65TSW16T 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld View Product
SS-67TF20 316 Stainless Steel 1 1/4 in. Female NPT 1 1/4 in. Female NPT View Product
SS-67TF24 316 Stainless Steel 1 1/2 in. Female NPT 1 1/2 in. Female NPT View Product
SS-67TS24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-67TSW24P 316 Stainless Steel 1 1/2 in. Pipe Socket Weld 1 1/2 in. Pipe Socket Weld View Product
SS-68TF32 316 Stainless Steel 2 in. Female NPT 2 in. Female NPT View Product
SS-68TSW32P 316 Stainless Steel 2 in. Pipe Socket Weld 2 in. Pipe Socket Weld View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.