Needle and Metering Valves — Medium-Pressure Needle Valves, NV and NVT Series
Valves available with these specifications:
- 1/4 to 9/16 in. –20°F (–28°C) to 650°F (343°C)
- 316 stainless steel
- 15 000 psig (1034 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Medium-Pressure Needle Valves, NV and NVT Series — Straight Pattern, Vee Stem
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNVT9H1VY30 316 Stainless Steel 9/16 in. Female High-Pressure Coned and Threaded Connection 9/16 in. Female High-Pressure Coned and Threaded Connection NVT9M1VB20 316 Stainless Steel 9/16 in. Female Medium-Pressure Coned and Threaded Connection 9/16 in. Female Medium-Pressure Coned and Threaded Connection NVT4M1VA20 316 Stainless Steel 1/4 in. Female Medium-Pressure Coned and Threaded Connection 1/4 in. Female Medium-Pressure Coned and Threaded Connection NVT8N1VB15 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT NVT9H1VM60 316 Stainless Steel 9/16 in. Female High-Pressure Coned and Threaded Connection 9/16 in. Female High-Pressure Coned and Threaded Connection NVT4H1VM60 316 Stainless Steel 1/4 in. Female High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection NVT4H1VY30 316 Stainless Steel 1/4 in. Female High-Pressure Coned and Threaded Connection 1/4 in. Female High-Pressure Coned and Threaded Connection NVT4N1VG15 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT NVT6M1VA20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection NVT8FK1VB20 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting NVT4FK1VA20 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting -
Needle and Metering Valves — Medium-Pressure Needle Valves, NV and NVT Series — Angled Pattern, Vee Stem
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeNVT6M2VA20 316 Stainless Steel 3/8 in. Female Medium-Pressure Coned and Threaded Connection 3/8 in. Female Medium-Pressure Coned and Threaded Connection
Product Availability by Store Location
Hours