text.skipToContent text.skipToNavigation

316L VIM-VAR Micro-Fit® 90° Union Elbow, 1/4 in. OD

Part #: 6LV-4MW-9

Specifications

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Micro-Fit Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Micro-Fit Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020502
eClass (6.0) 37020501
eClass (6.1) 37020502
eClass (10.1) 37019190
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

Micro-Fit® 90° elbow delivers tight-radius turns with ultra-clean welds, ideal for compact, high-purity systems requiring smooth directional flow.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VIM-VAR Micro-Fit® 90° Union Elbow, 1/4 in. OD

Part #: 6LV-4MW-9
View Catalog

Add To Favorites

Catalogs

90° Elbows
Micro-Fit® 90° elbow delivers tight-radius turns with ultra-clean welds, ideal for compact, high-purity systems requiring smooth directional flow.

Specifications

6LV-4MW-9 — 316L VIM-VAR Micro-Fit® 90° Union Elbow, 1/4 in. OD

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Micro-Fit Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Micro-Fit Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020502
eClass (6.0) 37020501
eClass (6.1) 37020502
eClass (10.1) 37019190
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142604
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-2MW-9 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld View Product
6LV-2MW-9P 316L VIM-VAR 1/8 in. Micro-Fit Tube Butt Weld 1/8 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03442 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03442P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03443 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9-03443P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9P 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-4MW-9P-B25 316L VIM-VAR 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MMW-9 316L VIM-VAR 6 mm Micro-Fit Tube Butt Weld 6 mm Micro-Fit Tube Butt Weld View Product
6LV-6MW-9 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-9-4 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-9-4P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-6MW-9P 316L VIM-VAR 3/8 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-4 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-4P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-6 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9-6P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 3/8 in. Micro-Fit Tube Butt Weld View Product
6LV-8MW-9P 316L VIM-VAR 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product
HC22-4MW-9 Alloy C-22 1/4 in. Micro-Fit Tube Butt Weld 1/4 in. Micro-Fit Tube Butt Weld View Product
HC22-8MW-9 Alloy C-22 1/2 in. Micro-Fit Tube Butt Weld 1/2 in. Micro-Fit Tube Butt Weld View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.