text.skipToContent text.skipToNavigation

Swagelok Winkeleinschraubverschraubung, C-Stahl, 1/2 Zoll Rohrverschraubung x 1/2 Zoll NPT-Außengewinde

Part #: S-810-2-8

Specifications

Attribute Value
Body Material Kohlenstoffstahl
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/2 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type NPT Außengewinde
Flow Restrictor No
eClass (4.1) 37020705
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Swagelok Winkeleinschraubverschraubung, C-Stahl, 1/2 Zoll Rohrverschraubung x 1/2 Zoll NPT-Außengewinde

Part #: S-810-2-8
View Catalog

Add To Favorites

Catalogs

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Specifications

S-810-2-8 — Swagelok Winkeleinschraubverschraubung, C-Stahl, 1/2 Zoll Rohrverschraubung x 1/2 Zoll NPT-Außengewinde

Attribute Value
Body Material Kohlenstoffstahl
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/2 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type NPT Außengewinde
Flow Restrictor No
eClass (4.1) 37020705
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142602
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-600-2-4 6-Moly 3/8인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
6MO-810-2-4 6-Moly 1/2인치 스웨즈락® 튜브 피팅 1/4인치 수나사 NPT View Product
6MO-810-2-8 6-Moly 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-100-2-2 황동 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-1010-2-12 황동 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-1010-2-8 황동 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-10M0-2-4 황동 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-10M0-2-4RT 황동 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-10M0-2-6RT 황동 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-1210-2-12 황동 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-12M0-2-8 황동 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-1410-2-12 황동 7/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-200-2-2 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-200-2-4 황동 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-300-2-2 황동 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-3M0-2-2RT 황동 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-400-2-2 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-400-2-2RT 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-400-2-4 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-400-2-4RT 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-400-2-6 황동 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-400-2-8 황동 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-400-5-2 황동 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-500-2-4 황동 5/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-600-2-2 황동 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
B-600-2-4 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-600-2-4RT 황동 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-600-2-6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-600-2-6RT 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-600-2-8 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-600-2-8RT 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-6M0-2-2RT 황동 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-6M0-2-4 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-6M0-2-4RT 황동 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
B-810-2-12 황동 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
B-810-2-4 황동 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
B-810-2-6 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
B-810-2-6RT 황동 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
B-810-2-8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
B-810-2-8RT 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
B-8M0-2-2RT 황동 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
B-8M0-2-4RT 황동 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
M-400-2-4 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-600-2-4 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
M-810-2-8 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
PFA-420-2-2 PFA 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
PFA-420-2-4 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-620-2-4 PFA 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
PFA-820-2-8 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-1210-2-12 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-1610-2-16 탄소강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
S-400-2-2 탄소강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-400-2-4 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-400-2-4ST 탄소강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
S-600-2-2 탄소강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-600-2-4 탄소강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-600-2-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-600-2-6ST 탄소강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
S-600-2-8 탄소강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-810-2-6 탄소강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-810-2-8ST 탄소강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-100-2-1 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-2-2 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-1010-2-10ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1010-2-12 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-2-6 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1010-2-8 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-2-2 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-10M0-2-4 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-10M0-2-4PR 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-10M0-2-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-10M0-2-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-2-6PR 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-10M0-2-6RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-10M0-2-8 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-2-8RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1210-2-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-2-12PR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1210-2-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1210-2-12ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-2-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-1210-2-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-2-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-2-8PR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-1210-2-8RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-12M0-2-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-12M0-2-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-12M0-2-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-12M0-2-4PR 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-12M0-2-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-12M0-2-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-12M0-2-6PR 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-12M0-2-6RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-12M0-2-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-2-8PR 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-12M0-2-8RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-15M0-2-8 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-15M0-2-8RT 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1610-2-12 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1610-2-12PR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1610-2-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-2-16PR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-1610-2-16RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1610-2-16ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-2-16W 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-16M0-2-6RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-16M0-2-8 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-16M0-2-8RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-18M0-2-12 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-18M0-2-8 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-18M0-2-8RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-2000-2-20 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
SS-2000-2-20ST 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 5/8-12인치 SAE/MS 평행나사 View Product
SS-200-2-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-200-2-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-200-2-2RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-200-2-4 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-200-2-4RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-20M0-2-12 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-20M0-2-8RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-2400-2-24 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
SS-2400-2-24ST 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 7/8-12인치 SAE/MS 평행나사 View Product
SS-25M0-2-12 316 스테인리스강 25 mm 스웨즈락® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-25M0-2-16 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-300-2-2 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-300-2-4 316 스테인리스강 3/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-2-2RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-3M0-2-4 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-3M0-2-4RT 316 스테인리스강 3mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-2-1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-400-2-12 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-400-2-2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-400-2-2PR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-400-2-2RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-400-2-2W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-400-2-4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-2-4PR 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-400-2-4RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-400-2-4SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-400-2-4ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-2-4W 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-400-2-6 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-400-2-6RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-400-2-6ST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-400-2-8 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-400-2-8RT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-4M0-2-2 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-4M0-2-2RT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-4M0-2-4RT 316 스테인리스강 4mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-500-2-2 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-500-2-4 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-2-12 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-600-2-2 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-600-2-2RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-600-2-4 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-2-4PR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-600-2-4RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-600-2-4ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-600-2-4W 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-600-2-6 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-2-6PR 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-600-2-6RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-600-2-6ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-600-2-8 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-600-2-8RT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-600-2-8ST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6M0-2-2 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-6M0-2-2PR 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-6M0-2-2RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-6M0-2-4 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-6M0-2-4PR 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-6M0-2-4RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-6M0-2-6 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-6M0-2-6RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-6M0-2-8 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-6M0-2-8RT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-2-12 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-810-2-12RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-810-2-16 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-810-2-2 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-810-2-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-810-2-4PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-810-2-4RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-810-2-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-810-2-6PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-810-2-6RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-810-2-6ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-810-2-8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-2-8PR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-810-2-8RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-2-8SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-2-8ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-810-2-8W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-8M0-2-2 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-8M0-2-2PR 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-8M0-2-2RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-8M0-2-4 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-2-4PR 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-8M0-2-4RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-2-6 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-8M0-2-6RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-8M0-2-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-2-8RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.