|
Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 1/2 in. Male ISO Tapered Thread
Part #: SS-10M0-2-8RT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
90° Elbows90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 1/2 in. Male ISO Tapered Thread
Log in or Register to view price
Catalogs
90° Elbows
90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-10M0-2-8RT — Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 1/2 in. Male ISO Tapered Thread
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 10 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male ISO Tapered Thread |
| Flow Restrictor | No |
| eClass (4.1) | 37020715 |
| eClass (5.1.4) | 37020501 |
| eClass (6.0) | 37020501 |
| eClass (6.1) | 37020501 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6MO-600-2-4 | 6-Moly | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-4 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| 6MO-810-2-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-100-2-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-1010-2-12 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-1010-2-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-10M0-2-4 | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-10M0-2-4RT | Brass | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-10M0-2-6RT | Brass | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Male ISO Tapered Thread | View Product |
| B-1210-2-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-12M0-2-8 | Brass | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| B-1410-2-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | View Product |
| B-200-2-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-200-2-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-300-2-2 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-3M0-2-2RT | Brass | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | View Product |
| B-400-2-2RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male ISO Tapered Thread | View Product |
| B-400-2-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| B-400-2-4RT | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male ISO Tapered Thread | View Product |
| B-400-2-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| B-400-2-8 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| B-400-5-2 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| B-500-2-4 | Messing | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| B-600-2-2 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| B-600-2-4 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| B-600-2-4RT | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-600-2-6 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| B-600-2-6RT | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-600-2-8 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| B-600-2-8RT | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-6M0-2-2RT | Messing | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-6M0-2-4 | Messing | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| B-6M0-2-4RT | Messing | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-810-2-12 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| B-810-2-4 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| B-810-2-6 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| B-810-2-6RT | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-810-2-8 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| B-810-2-8RT | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-8M0-2-2RT | Messing | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| B-8M0-2-4RT | Messing | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| M-400-2-4 | Alloy 400/R-405 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| M-600-2-4 | Alloy 400/R-405 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| M-810-2-8 | Alloy 400/R-405 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| PFA-420-2-2 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| PFA-420-2-4 | PFA➄ | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| PFA-620-2-4 | PFA➄ | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| PFA-820-2-8 | PFA➄ | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| S-1210-2-12 | Kohlenstoffstahl | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| S-1610-2-16 | Kohlenstoffstahl | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| S-400-2-2 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| S-400-2-4 | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| S-400-2-4ST | Kohlenstoffstahl | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| S-600-2-2 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| S-600-2-4 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| S-600-2-6 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| S-600-2-6ST | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| S-600-2-8 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| S-810-2-6 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| S-810-2-8 | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| S-810-2-8ST | Kohlenstoffstahl | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-100-2-1 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-100-2-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-1010-2-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1010-2-12 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1010-2-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-1010-2-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10M0-2-2 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-10M0-2-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10M0-2-4PR | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10M0-2-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-2-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-10M0-2-6PR | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10M0-2-6RT | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10M0-2-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1210-2-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1210-2-12PR | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1210-2-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1210-2-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1210-2-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-1210-2-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-1210-2-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-1210-2-8PR | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1210-2-8RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-2-12 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12M0-2-12RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-2-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-12M0-2-4PR | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-2-4RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-2-6 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-12M0-2-6PR | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-2-6RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12M0-2-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12M0-2-8PR | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12M0-2-8RT | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-15M0-2-8 | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-15M0-2-8RT | Edelstahl 316 | 15 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1610-2-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-1610-2-12PR | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1610-2-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-1610-2-16PR | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-1610-2-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-1610-2-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-1610-2-16W | Edelstahl 316 | 1 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Winkelanschweißverschraubung | View Product |
| SS-16M0-2-6RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16M0-2-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16M0-2-8RT | Edelstahl 316 | 16 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-18M0-2-12 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-18M0-2-8 | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-18M0-2-8RT | Edelstahl 316 | 18 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2000-2-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2000-2-20ST | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrverschraubung | 1 5/8-12 Zoll | Zylindrisches SAE/MS-Gewinde | View Product |
| SS-200-2-1 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-200-2-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-2-2RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-200-2-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-200-2-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-20M0-2-12 | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-20M0-2-8RT | Edelstahl 316 | 20 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2400-2-24 | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-2400-2-24ST | Edelstahl 316 | 1 1/2 Zoll | Swagelok® Rohrverschraubung | 1 7/8-12 Zoll | Zylindrisches SAE/MS-Gewinde | View Product |
| SS-25M0-2-12 | Edelstahl 316 | 25 mm | Swagelok®-Rohrverschraubung | 3/4 Zoll | NPT-Außengewinde | View Product |
| SS-25M0-2-16 | Edelstahl 316 | 25 mm | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-300-2-2 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-300-2-4 | Edelstahl 316 | 3/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-3M0-2-2RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-3M0-2-4 | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-3M0-2-4RT | Edelstahl 316 | 3 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-1 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/16 Zoll | NPT Außengewinde | View Product |
| SS-400-2-12 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-400-2-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-400-2-2PR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-400-2-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-2W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Winkelanschweißverschraubung | View Product |
| SS-400-2-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-400-2-4PR | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-400-2-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-400-2-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-400-2-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-400-2-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-400-2-6RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-400-2-6ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-400-2-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-400-2-8RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4M0-2-2 | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4M0-2-2RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4M0-2-4RT | Edelstahl 316 | 4 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-500-2-2 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-500-2-4 | Edelstahl 316 | 5/16 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-600-2-2RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-600-2-4PR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-600-2-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-600-2-4W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-600-2-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-600-2-6PR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-600-2-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-600-2-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-600-2-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-600-2-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6M0-2-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-2PR | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6M0-2-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-4PR | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6M0-2-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-6 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-6RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6M0-2-8 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-6M0-2-8RT | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-12 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-810-2-12RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-16 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | NPT Außengewinde | View Product |
| SS-810-2-2 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-810-2-4 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-810-2-4PR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-810-2-4RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-6 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-810-2-6PR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-810-2-6RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-6ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-810-2-8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-810-2-8PR | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-810-2-8RT | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-810-2-8SC11 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-810-2-8ST | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-810-2-8W | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-8M0-2-2 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-2PR | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-2-2RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-2-4 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-4PR | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-8M0-2-4RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-2-6 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-6RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-8M0-2-8 | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-8M0-2-8RT | Edelstahl 316 | 8 mm | Swagelok® Rohrverschraubung | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
