|
真ちゅう製一体型40シリーズ・ボール・バルブ、0.2 Cv、1/8 インチ・サイズSwagelokチューブ継手 The 40 series ball valve has a one-piece design and a two-way straight pattern for dependable on-off operation.
Referencia #: B-41S2
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
2 Vías Modelo RectoLa válvula de bola de 1 pieza para instrumentación serie 40 lleva casi 40 años de trabajo fiable en muchas industrias. Y Swagelok modificó la construcción de la válvula con el desarrollo de un innovador proceso de ensamblaje. El resultado es la válvula de bola serie 40G, con un rango de temperaturas de servicio ampliado, capacidades mejoradas en ciclos térmicos y un potencial de fuga reducido. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
真ちゅう製一体型40シリーズ・ボール・バルブ、0.2 Cv、1/8 インチ・サイズSwagelokチューブ継手
The 40 series ball valve has a one-piece design and a two-way straight pattern for dependable on-off operation.
Inicie la sesión o regístrese para ver los precios
Catálogos
2 Vías Modelo Recto
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Especificaciones
B-41S2 — 真ちゅう製一体型40シリーズ・ボール・バルブ、0.2 Cv、1/8 インチ・サイズSwagelokチューブ継手
| Atributo | Valor |
|---|---|
| Material de la bola/vástago | 真ちゅう |
| Material del Cuerpo | 真ちゅう |
| Proceso de Limpieza | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Tamaño conexión 1 | 1/8 インチ |
| Tipo de conexión 1 | Swagelok®チューブ継手 |
| Tamaño conexión 2 | 1/8 インチ |
| Tipo de conexión 2 | Swagelok®チューブ継手 |
| Cv Máximo | 0.2 |
| Paso de Caudal | 標準 |
| Configuración de Caudal | 2方タイプ / 締め切り型 / ストレート型 |
| Color del Mando | ブラック |
| Tipo de mando | レバー・ハンドル |
| Certificado de Bajas Emisiones | カタログ有り |
| Orificio | 0.093 インチ / 2.4 mm |
| Material de la Empaquetadura | PTFE |
| Material del anillo/disco | 真ちゅう(PTFE被膜) |
| Rango de presión a temperatura ambiente | 2500 PSIG @ 100°F /172 BAR @ 37°C |
| Clase de servicio | 一般用 |
| Pruebas | WS-22に基づいたテスト |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183103 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-42F2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
| B-42S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| B-42S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| B-43F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-43F4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Ver producto |
| B-43S4 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-43S4-SC11 | Латунь | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-43S6 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-43S6MM | Латунь | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-43VF4 | Латунь | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| B-44F4 | Латунь | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| B-44F6 | Латунь | 3/8 дюйма | Внутр. резьба NPT | 3/8 дюйма | Внутр. резьба NPT | Ver producto |
| B-44S10MM | Латунь | 10 мм | Трубный обжимной фитинг Swagelok® | 10 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-44S6 | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-44S6-K | Латунь | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-45F8 | Латунь | 1/2 дюйма | Внутр. резьба NPT | 1/2 дюйма | Внутр. резьба NPT | Ver producto |
| B-45S12 | Латунь | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | 3/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| B-45S8 | Латунь | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | 1/2 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| HC-43S4 | Сплав C-276 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| M-43S4 | Сплав 400 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-41GS1 | Нержавеющая сталь 316 | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | 1/16 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-41GS2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-41GS2-1466 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-41GS3MM | Нержавеющая сталь 316 | 3 мм | Трубный обжимной фитинг Swagelok® | 3 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GES4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GF2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-42GS4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS4-12457 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-42GS4-1466 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS4-31C | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS4-LH | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS4-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS6MM | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS6MM-1466 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GS6MM-SC11 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-42GVCR4 | Нержавеющая сталь 316 | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | 1/4 дюйма | Торцевое уплотнение (металлическая прокладка) VCR с наруж. резьбой | Ver producto |
| SS-43GF2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | 1/8 дюйма | Внутр. резьба NPT | Ver producto |
| SS-43GF4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | 1/4 дюйма | Внутр. резьба NPT | Ver producto |
| SS-43GF4RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-43GM4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-43GM4-F4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-43GM4-S4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-43GS10MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Ver producto |
| SS-43GS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
| SS-43GS4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-43GS4-12457 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-43GS4-1466 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-43GS4-31C | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-43GS4-A15C3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-43GS4-K | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS4-LL | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS4-SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6-1466 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6-K | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6-LL | Нержавеющая сталь 316 | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | 3/8 дюйма | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6MM | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6MM-1466 | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6MM-31C | Нержавеющая сталь 316 | 6 мм | Трубный обжимной фитинг Swagelok® | 6 мм | Трубный обжимной фитинг Swagelok® | Ver producto |
| SS-43GS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-43GS6MM-SHD | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-43GS6-SC11 | 316 스테인리스강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-43GS8 | 316 스테인리스강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | Ver producto |
| SS-43GS8-LL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-43GS8MM | 316 ステンレス鋼 | 8 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ継手 | Ver producto |
| SS-43GVCO4 | 316ステンレス鋼 | 1/4 インチ | おすVCO継手 | 1/4 インチ | おすVCO継手 | Ver producto |
| SS-43GVCR4 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | Ver producto |
| SS-43GVS4 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-44F4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | Ver producto |
| SS-44F6 | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | 3/8 インチ | NPTめねじ | Ver producto |
| SS-44F6RT | 316 ステンレス鋼 | 3/8 インチ | ISO管用テーパーめねじ | 3/8 インチ | ISO管用テーパーめねじ | Ver producto |
| SS-44S10MM | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | Ver producto |
| SS-44S6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-44S6-1466 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-44S6-LLC | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-44TS6 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-44VCR8 | 316ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | 面シール(メタル・ガスケット式)、おすナット付き | Ver producto |
| SS-45F8 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Ver producto |
| SS-45F8-LL | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Ver producto |
| SS-45F8RT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーめねじ | 1/2 インチ | ISO管用テーパーめねじ | Ver producto |
| SS-45S12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45S12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Ver producto |
| SS-45S8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45S8-1466 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45S8-33C | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45S8-LL | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45S8-SC11 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45S8-SG | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | Swagelok® チューブ継手 | Ver producto |
| SS-45TF8 | 316 ステンレス鋼 | 1/2 インチ | NPTめねじ | 1/2 インチ | NPTめねじ | Ver producto |
| SS-45TS12 | 316 ステンレス鋼 | 3/4 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45TS12MM | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | Ver producto |
| SS-45TS8 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | Ver producto |
| SS-45TS8-K | 316ステンレス鋼 | 1/2 インチ | Swagelok® チューブ継手 | 1/2 インチ | Swagelok® チューブ継手 | Ver producto |
| SS-45VCR8 | 316 ステンレス鋼 | 1/2 インチ | VCR® メタル・ガスケット式面シール継手 | 1/2 インチ | 面シール(メタル・ガスケット式)、おすナット付き | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
