|
ステンレス鋼製低流量用アングル型メータリング・バルブ、1/4 インチ・サイズSwagelokチューブ継手
Part #: SS-SS4-A
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
アングル型、低流量用分析または開発用途など、正確な流量制御が重要となる状況において、スウェージロックのメータリング・バルブは、低圧/高圧、および低流量/中流量/大流量用途の微調整を行うことができます。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製低流量用アングル型メータリング・バルブ、1/4 インチ・サイズSwagelokチューブ継手
Log in or Register to view price
Catalogs
アングル型、低流量用
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
ASSEMBLY INSTRUCTIONS – Vernier Handle Kit / “S,” “M” & “L” Series Metering Valves
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-SS4-A — ステンレス鋼製低流量用アングル型メータリング・バルブ、1/4 インチ・サイズSwagelokチューブ継手
| Attribute | Value |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 1/4 インチ |
| コネクション1 タイプ | Swagelok®チューブ継手 |
| コネクション2 サイズ | 1/4 インチ |
| コネクション2 タイプ | Swagelok®チューブ継手 |
| 最大Cv | 0.004 |
| フロー・パターン | アングル型(2方タイプ) |
| ハンドル・タイプ | きざみ付き |
| 最高温度、°F (°C) | 400 (204) |
| 最低温度、 °F (°C) | -10 (-23) |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010203 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-SS1-A | Silver-Mist Chrome-Plated Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-SS2-A | Silver-Mist Chrome-Plated Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-SM2-S2-A | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-SS1-A | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-SS2-A | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
