text.skipToContent text.skipToNavigation

1/4 in. Tube OD x 1/4 in. Tube OD x 7/16-20 SAE/MS Male Straight Thread

Part #: SS-400-3TTS

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 7/16-20 in.
Connection 3 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

1/4 in. Tube OD x 1/4 in. Tube OD x 7/16-20 SAE/MS Male Straight Thread

Part #: SS-400-3TTS
View Catalog

Add To Favorites

Catalogs

Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Specifications

SS-400-3TTS — 1/4 in. Tube OD x 1/4 in. Tube OD x 7/16-20 SAE/MS Male Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 7/16-20 in.
Connection 3 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-400-3-4TMT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-3-4TTM Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-3TMT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-3TTM Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-3-8TMT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-3-8TTM Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-600-3TTM Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1010-3TMT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-3TTM 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-3TMT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-3TTM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-3TMT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-3TST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-3TTM 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-3TTS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-3-4TMT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-3-4TTM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-3-8TMT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-3-8TTM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-3TMT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-3TTM 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-200-3-4TMT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-3-4TTM 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-3TMT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-3TTM 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-3-4TMT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-3-4TMTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-3-4TRT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-3-4TTM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3-4TTR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3TMT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-3TST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-400-3TTM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-3-6TMT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-3-6TTM 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-3TMT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-3TST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-600-3TTM 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-3-4TMT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-3-4TTM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-3-4TTR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-3TMT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-6M0-3TTM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-810-3-4TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-810-3-4TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-3-8TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-3-8TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-3TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-3TST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-810-3TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-3-4TMT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-8M0-3-4TTM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.