text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Head Plug, 3/4-16 Male SAE/MS Straight Thread

Part #: SS-8-PST

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4-16 in.
Connection 1 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40173507
Hex Head Plugs

Provides a secure, pressure-rated seal for unused ports—ideal for system isolation, testing, or future expansion.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Stainless Steel Pipe Fitting, Hex Head Plug, 3/4-16 Male SAE/MS Straight Thread

Part #: SS-8-PST
View Catalog

Add To Favorites

Catalogs

Hex Head Plugs
Provides a secure, pressure-rated seal for unused ports—ideal for system isolation, testing, or future expansion.

Specifications

SS-8-PST — Stainless Steel Pipe Fitting, Hex Head Plug, 3/4-16 Male SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4-16 in.
Connection 1 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37020572
eClass (5.1.4) 37020517
eClass (6.0) 22560208
eClass (6.1) 37020517
eClass (10.1) 37020517
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40173507
UNSPSC (11.0501) 40142313
UNSPSC (13.0601) 40173507
UNSPSC (15.1) 40173507
UNSPSC (17.1001) 40173507
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-PST 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread - - View Product
SS-16-PST 316 Stainless Steel 1 5/16-12 in. Male SAE/MS Straight Thread - - View Product
SS-4-PST 316 Stainless Steel 7/16-20 in. Male SAE/MS Straight Thread - - View Product
SS-6-PST 316 Stainless Steel 9/16-18 in. Male SAE/MS Straight Thread - - View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.