text.skipToContent text.skipToNavigation

316 Stainless Steel Pipe Fitting, Hex Long Nipple, 1 in. Male NPT, 4 in. Length

Part #: SS-16-HLN-4.00

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Feature Length 4"
Flow Restrictor No
Length 4 in. (10.2 cm)
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40141602
Hex Long Nipples

Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

316 Stainless Steel Pipe Fitting, Hex Long Nipple, 1 in. Male NPT, 4 in. Length

Part #: SS-16-HLN-4.00
View Catalog

Add To Favorites

Catalogs

Hex Long Nipples

Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.

Specifications

SS-16-HLN-4.00 — 316 Stainless Steel Pipe Fitting, Hex Long Nipple, 1 in. Male NPT, 4 in. Length

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Male NPT
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Feature Length 4"
Flow Restrictor No
Length 4 in. (10.2 cm)
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-HLN-2.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-12-HLN-3.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-12-HLN-4.00 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-16-HLN-3.00 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT View Product
SS-2-HLN-1.50 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2-HLN-2.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2-HLN-3.00 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4-HLN-1.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-2.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-2.50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-3.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-4.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4-HLN-6.00 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-6-HLN-1.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-2.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-2.50 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-3.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-6-HLN-4.00 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-8-HLN-2.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-2.50 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-3.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-4.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-8-HLN-6.00 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.