|
双螺栓连接塑料夹卡套管支撑成套件,1 in. 卡套管尺寸,聚丙烯支撑体
Part #: 304-S3T-PP-16T
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Twin Bolted Plastic Clamp Tube SupportClamp components mitigate shock and vibration, withstand chemicals and UV light, alleviate stress on system parts, and streamline installation and maintenance. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
双螺栓连接塑料夹卡套管支撑成套件,1 in. 卡套管尺寸,聚丙烯支撑体
Log in or Register to view price
Catalogs
Twin Bolted Plastic Clamp Tube Support
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Specifications
304-S3T-PP-16T — 双螺栓连接塑料夹卡套管支撑成套件,1 in. 卡套管尺寸,聚丙烯支撑体
| Attribute | Value |
|---|---|
| Body Material | Polypropylene |
| Hardware Material | 304 Stainless Steel |
| Tube OD | 1 in. |
| eClass (4.1) | 27060703 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 31162906 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
|---|---|---|---|---|---|
| 304-S1T-PP-10TM | Polypropylene | 10 mm | - | - | View Product |
| 304-S1T-PP-4T | Polypropylene | 1/4 in. | - | - | View Product |
| 304-S1T-PP-6T | Polypropylene | 3/8 in. | - | - | View Product |
| 304-S1T-PP-6TM | Polypropylene | 6 mm | - | - | View Product |
| 304-S3T-PP-12T | Polypropylene | 3/4 in. | - | - | View Product |
| 304-S3T-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
