|
6-moly Back Ferrule for 1/2 in. 2507 Super Duplex Swagelok Tube Fitting
Part #: 6ML-814-1A
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Back FerrulesBack ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
6-moly Back Ferrule for 1/2 in. 2507 Super Duplex Swagelok Tube Fitting
Log in or Register to view price
Catalogs
Back Ferrules
Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
Specifications
6ML-814-1A — 6-moly Back Ferrule for 1/2 in. 2507 Super Duplex Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Body Material | 6 Moly |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Flow Restrictor | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6ML-1214-1A | 6 Moly | 3/4 in. | - | - | - | View Product |
| 6ML-404-1A | 6 Moly | 1/4 in. | - | - | - | View Product |
| 6ML-604-1A | 6 Moly | 3/8 in. | - | - | - | View Product |
| 6MO-814-1A | 6 Moly | 1/2 in. | - | - | - | View Product |
| 825-404-1 | Alloy 825 | 1/4 in. | - | - | - | View Product |
| B-204-1 | Brass | 1/8 in. | - | - | - | View Product |
| B-404-1 | Brass | 1/4 in. | - | - | - | View Product |
| HC-204-1 | Alloy C-276 | 1/8 in. | - | - | - | View Product |
| HC-404-1 | Alloy C-276 | 1/4 in. | - | - | - | View Product |
| HC-604-1 | Alloy C-276 | 3/8 in. | - | - | - | View Product |
| HC-814-1 | Alloy C-276 | 1/2 in. | - | - | - | View Product |
| INC-404-1 | Alloy 600 | 1/4 in. | - | - | - | View Product |
| M-604-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | View Product |
| M-814-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | View Product |
| NY-1214-1 | Nylon | 3/4 in. | - | - | - | View Product |
| NY-1614-1 | Nylon | 1 in. | - | - | - | View Product |
| NY-404-1 | Nylon | 1/4 in. | - | - | - | View Product |
| NY-604-1 | Nylon | 3/8 in. | - | - | - | View Product |
| NY-814-1 | Nylon | 1/2 in. | - | - | - | View Product |
| PFA-424-1 | PFA | 1/4 in. | - | - | - | View Product |
| PFA-824-1 | PFA | 1/2 in. | - | - | - | View Product |
| SS-1014-1 | 316 Stainless Steel | 5/8 in. | - | - | - | View Product |
| SS-104-1 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-104-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-10M4-1 | 316 Stainless Steel | 10 mm | - | - | - | View Product |
| SS-1214-1 | 316 Stainless Steel | 3/4 in. | - | - | - | View Product |
| SS-12M4-1 | 316 Stainless Steel | 12 mm | - | - | - | View Product |
| SS-1414-1 | 316 Stainless Steel | 7/8 in. | - | - | - | View Product |
| SS-14M4-1 | 316 Stainless Steel | 14 mm | - | - | - | View Product |
| SS-15M4-1 | 316 Stainless Steel | 15 mm | - | - | - | View Product |
| SS-1614-1 | 316 Stainless Steel | 1 in. | - | - | - | View Product |
| SS-16M4-1 | 316 Stainless Steel | 16 mm | - | - | - | View Product |
| SS-18M4-1 | 316 Stainless Steel | 18 mm | - | - | - | View Product |
| SS-2004-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | View Product |
| SS-204-1 | 316 Stainless Steel | 1/8 in. | - | - | - | View Product |
| SS-20M4-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
| SS-22M4-1 | 316 Stainless Steel | 22 mm | - | - | - | View Product |
| SS-2404-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | View Product |
| SS-25M4-1 | 316 Stainless Steel | 25 mm | - | - | - | View Product |
| SS-28M4-1 | 316 Stainless Steel | 28 mm | - | - | - | View Product |
| SS-2M4-1 | 316 Stainless Steel | 2 mm | - | - | - | View Product |
| SS-304-1 | 316 Stainless Steel | 3/16 in. | - | - | - | View Product |
| SS-3204-1 | 316 Stainless Steel | 2 in. | - | - | - | View Product |
| SS-3M4-1 | 316 Stainless Steel | 3 mm | - | - | - | View Product |
| SS-404-1 | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
| SS-404-1BQ | 316 Stainless Steel | 1/4 in. | - | - | - | View Product |
| SS-4M4-1 | 316 Stainless Steel | 4 mm | - | - | - | View Product |
| SS-604-1 | 316 Stainless Steel | 3/8 in. | - | - | - | View Product |
| SS-6M4-1 | 316 Stainless Steel | 6 mm | - | - | - | View Product |
| SS-814-1 | 316 Stainless Steel | 1/2 in. | - | - | - | View Product |
| SS-8M4-1 | 316 Stainless Steel | 8 mm | - | - | - | View Product |
| T-1214-1 | PTFE | 3/4 in. | - | - | - | View Product |
| T-12M4-1 | PTFE | 12 mm | - | - | - | View Product |
| T-15M4-1 | PTFE | 15 mm | - | - | - | View Product |
| T-1614-1 | PTFE | 1 in. | - | - | - | View Product |
| T-304-1 | PTFE | 3/16 in. | - | - | - | View Product |
| T-3M4-1 | PTFE | 3 mm | - | - | - | View Product |
| T-404-1 | PTFE | 1/4 in. | - | - | - | View Product |
| T-504-1 | PTFE | 5/16 in. | - | - | - | View Product |
| T-6M4-1 | PTFE | 6 mm | - | - | - | View Product |
| T-814-1 | PTFE | 1/2 in. | - | - | - | View Product |
| T-8M4-1 | PTFE | 8 mm | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
