text.skipToContent text.skipToNavigation

PTFE製 バック・フェルール(3/16 インチ・サイズ Swagelokチューブ継手用)

Part #: T-304-1

Specifications

Attribute Value
Body Material PTFE
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/16 in.
Flow Restrictor No
eClass (4.1) 37060708
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

PTFE製 バック・フェルール(3/16 インチ・サイズ Swagelokチューブ継手用)

Part #: T-304-1
View Catalog

Add To Favorites

Catalogs

Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Specifications

T-304-1 — PTFE製 バック・フェルール(3/16 インチ・サイズ Swagelokチューブ継手用)

Attribute Value
Body Material PTFE
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/16 in.
Flow Restrictor No
eClass (4.1) 37060708
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6ML-1214-1A 6 Moly 3/4 in. - - - View Product
6ML-404-1A 6 Moly 1/4 in. - - - View Product
6ML-604-1A 6 Moly 3/8 in. - - - View Product
6ML-814-1A 6 Moly 1/2 in. - - - View Product
6MO-814-1A 6 Moly 1/2 in. - - - View Product
825-404-1 Alloy 825 1/4 in. - - - View Product
B-204-1 Brass 1/8 in. - - - View Product
B-404-1 Brass 1/4 in. - - - View Product
HC-204-1 Alloy C-276 1/8 in. - - - View Product
HC-404-1 Alloy C-276 1/4 in. - - - View Product
HC-604-1 Alloy C-276 3/8 in. - - - View Product
HC-814-1 Alloy C-276 1/2 in. - - - View Product
INC-404-1 Alloy 600 1/4 in. - - - View Product
M-604-1 Alloy 400/R-405 3/8 in. - - - View Product
M-814-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1214-1 Nylon 3/4 in. - - - View Product
NY-1614-1 Nylon 1 in. - - - View Product
NY-404-1 Nylon 1/4 in. - - - View Product
NY-604-1 Nylon 3/8 in. - - - View Product
NY-814-1 Nylon 1/2 in. - - - View Product
PFA-424-1 PFA 1/4 in. - - - View Product
PFA-824-1 PFA 1/2 in. - - - View Product
SS-1014-1 316 Stainless Steel 5/8 in. - - - View Product
SS-104-1 316 Stainless Steel 1/16 in. - - - View Product
SS-104-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M4-1 316 Stainless Steel 10 mm - - - View Product
SS-1214-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M4-1 316 Stainless Steel 12 mm - - - View Product
SS-1414-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M4-1 316 Stainless Steel 14 mm - - - View Product
SS-15M4-1 316 Stainless Steel 15 mm - - - View Product
SS-1614-1 316 Stainless Steel 1 in. - - - View Product
SS-16M4-1 316 Stainless Steel 16 mm - - - View Product
SS-18M4-1 316 Stainless Steel 18 mm - - - View Product
SS-2004-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-204-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M4-1 316 Stainless Steel 20 mm - - - View Product
SS-22M4-1 316 Stainless Steel 22 mm - - - View Product
SS-2404-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M4-1 316 Stainless Steel 25 mm - - - View Product
SS-28M4-1 316 Stainless Steel 28 mm - - - View Product
SS-2M4-1 316 Stainless Steel 2 mm - - - View Product
SS-304-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3204-1 316 Stainless Steel 2 in. - - - View Product
SS-3M4-1 316 Stainless Steel 3 mm - - - View Product
SS-404-1 316 Stainless Steel 1/4 in. - - - View Product
SS-404-1BQ 316 Stainless Steel 1/4 in. - - - View Product
SS-4M4-1 316 Stainless Steel 4 mm - - - View Product
SS-604-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M4-1 316 Stainless Steel 6 mm - - - View Product
SS-814-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M4-1 316 Stainless Steel 8 mm - - - View Product
T-1214-1 PTFE 3/4 in. - - - View Product
T-12M4-1 PTFE 12 mm - - - View Product
T-15M4-1 PTFE 15 mm - - - View Product
T-1614-1 PTFE 1 in. - - - View Product
T-3M4-1 PTFE 3 mm - - - View Product
T-404-1 PTFE 1/4 in. - - - View Product
T-504-1 PTFE 5/16 in. - - - View Product
T-6M4-1 PTFE 6 mm - - - View Product
T-814-1 PTFE 1/2 in. - - - View Product
T-8M4-1 PTFE 8 mm - - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.