|
스테인리스강 포펫 체크 밸브, 고정 압력, 10mm 스웨즈락 튜브 피팅, 10psig(0.69bar)
Referencia #: SS-10C-MM-10
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Presión FijaLas válvulas antirretorno controlan el retorno del caudal con un amplio rango de presiones de disparo en aplicaciones de servicio general y de alta pureza. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
스테인리스강 포펫 체크 밸브, 고정 압력, 10mm 스웨즈락 튜브 피팅, 10psig(0.69bar)
Inicie la sesión o regístrese para ver los precios
Catálogos
Presión Fija
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-10C-MM-10 — 스테인리스강 포펫 체크 밸브, 고정 압력, 10mm 스웨즈락 튜브 피팅, 10psig(0.69bar)
| Atributo | Valor |
|---|---|
| Material del Cuerpo | 316 스테인리스강 |
| Proceso de Limpieza | 표준 세정 및 포장(SC-10) |
| Tamaño conexión 1 | 10mm |
| Tipo de conexión 1 | Swagelok® 튜브 피팅 |
| Tamaño conexión 2 | 10mm |
| Tipo de conexión 2 | Swagelok® 튜브 피팅 |
| Presión de Disparo | 10psi(0.69bar, 0.069MPa) |
| Cv Máximo | 1.68 |
| Material de la junta tórica | 탄화플루오르 FKM |
| Rango de presión a temperatura ambiente | 3000PSIG @ 100°F /206BAR @ 37°C |
| Acabado superficial | 표준 |
| Pruebas | 선택 검사 없음 |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
| B-8CP2-1 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Ver producto |
| SS-10C-MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | Ver producto |
| SS-12C-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-12C-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-12C-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-12C4-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | Ver producto |
| SS-12C-MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Ver producto |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Ver producto |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Ver producto |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | Ver producto |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | Ver producto |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4C2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4C2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4C-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4C4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4C4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-4C-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-EP-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-KZ-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-KZ-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4C-KZ-30 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-KZ-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| SS-4CP2-RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4CP2-RT-1/3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
| SS-4CP2-RT-10 | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| SS-4CP4-1 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4CP4-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4CP4-RT-1 | Acero inoxidable 316 | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | 1/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-4CP5-1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4CP5-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4CP5-10 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4CP5-25 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT hembra | Ver producto |
| SS-4CP6-1 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT macho | Ver producto |
| SS-4C-TR-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Ver producto |
| SS-4C-VCR-1 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | Ver producto |
| SS-4C-VCR-1/3 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | Ver producto |
| SS-4C-VCR-10 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | Ver producto |
| SS-4C-VCRKZ-1/3 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (Junta plana) con tuerca macho | 1/4 pulg. | Cierre frontal (Junta plana) con tuerca macho | Ver producto |
| SS-6C-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C-1/3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C-10 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C-25 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C4-1 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Ver producto |
| SS-6C-5 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C-KZ-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C-KZ-1/3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-6C-MM-1 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-6C-MM-1/3 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-6C-MM-10 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-6C-MM-25 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Ver producto |
| SS-6C-TR-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Ver producto |
| SS-8C-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C-1/3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C-10 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C2-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8C2-25 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8C-25 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C4-1 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8C4-1/3 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8C4-10 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8C-5 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C-KZ-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C-KZ-1/3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8CP2-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8CP2-1/3 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8CP2-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8CP2-25 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8CP2-KZ-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-8CP2-RT-1 | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | 1/2 pulg. | Rosca Macho ISO Cónica | Ver producto |
| SS-8CP4-1 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8CP5-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT hembra | Ver producto |
| SS-8C-TR-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Ver producto |
| SS-8C-VCR-1 | Acero inoxidable 316 | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | Ver producto |
| SS-8C-VCR-1/3 | Acero inoxidable 316 | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | Ver producto |
| SS-8C-VCR-KZ-1/3 | Acero inoxidable 316 | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR Macho | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR Macho | Ver producto |
| SS-CHF12-1 | Acero inoxidable 316 | 3/4 pulg. | NPT hembra | 3/4 pulg. | NPT hembra | Ver producto |
| SS-CHF12RT-1 | Acero inoxidable 316 | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | 3/4 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-CHF16-1 | Acero inoxidable 316 | 1 pulg. | NPT hembra | 1 pulg. | NPT hembra | Ver producto |
| SS-CHF4-1 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-CHF4-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-CHF4-10 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Ver producto |
| SS-CHF6-1 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Ver producto |
| SS-CHF8-1 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-CHF8-1/3 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-CHF8-10 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-CHF8-5 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Ver producto |
| SS-CHF8RT-1 | Acero inoxidable 316 | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | 1/2 pulg. | Rosca Hembra ISO/BSP cónica | Ver producto |
| SS-CHM12-1 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | NPT macho | Ver producto |
| SS-CHM12-1/3 | Acero inoxidable 316 | 3/4 pulg. | NPT macho | 3/4 pulg. | NPT macho | Ver producto |
| SS-CHM2-10 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | Ver producto |
| SS-CHM4-1 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-CHM4-1/3 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-CHM4-10 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-CHM4-25 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-CHM4-5 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | 1/4 pulg. | NPT macho | Ver producto |
| SS-CHM4RT-1 | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | 1/4 pulg. | Rosca Macho ISO Cónica | Ver producto |
| SS-CHM8-1 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-CHM8-10 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | 1/2 pulg. | NPT macho | Ver producto |
| SS-CHS10MM-1 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Ver producto |
| SS-CHS10MM-1/3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Ver producto |
| SS-CHS12-1 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS12-1/3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS12-10 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS12-5 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS12MM-1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
| SS-CHS12MM-1/3 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
| SS-CHS12MM-10 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
| SS-CHS12MM-5 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Ver producto |
| SS-CHS16-1 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS16-1/3 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS16-10 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS2-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | Ver producto |
| SS-CHS2-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-5 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS2-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-100 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6-EP-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6M8-BU-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | Ver producto |
| SS-CHS6MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6MM-10 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6MM-25 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS6MM-5 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-1-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-25 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-5 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-BU-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-EP-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-EP-1/3 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8-KZ-1 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8MM-1 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHS8MM-1/3 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | Ver producto |
| SS-CHVCR4-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR4-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR4-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR8-1 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
| SS-CHVCR8-1/3 | 316 Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | Ver producto |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
