text.skipToContent text.skipToNavigation

Clapet anti-retour monobloc en acier inoxydable, pression fixe, filetage NPT mâle 1/4 po x filetage NPT femelle 1/4 po, 0,03 bar (1/3 psig)

Part #: SS-4CP5-1/3

Specifications

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Filetage NPT mâle
Connection 2 Size 1/4 po
Connection 2 Type Filetage NPT femelle
Cracking Pressure 0,03 bar (0,003 MPa, 1/3 psi)
CV Maximum 0.35
O-Ring Material Élastomère fluorocarboné FKM
Room Temperature Pressure Rating 3000 PSIG À 100°F / 206 BAR À 37°C
Surface Finish Standard
Testing Pas de test optionnel
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Clapet anti-retour monobloc en acier inoxydable, pression fixe, filetage NPT mâle 1/4 po x filetage NPT femelle 1/4 po, 0,03 bar (1/3 psig)

Part #: SS-4CP5-1/3
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-4CP5-1/3 — Clapet anti-retour monobloc en acier inoxydable, pression fixe, filetage NPT mâle 1/4 po x filetage NPT femelle 1/4 po, 0,03 bar (1/3 psig)

Attribute Value
Body Material Acier inoxydable 316
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 1/4 po
Connection 1 Type Filetage NPT mâle
Connection 2 Size 1/4 po
Connection 2 Type Filetage NPT femelle
Cracking Pressure 0,03 bar (0,003 MPa, 1/3 psi)
CV Maximum 0.35
O-Ring Material Élastomère fluorocarboné FKM
Room Temperature Pressure Rating 3000 PSIG À 100°F / 206 BAR À 37°C
Surface Finish Standard
Testing Pas de test optionnel
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40141641
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-KZ-30 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4CP2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-25 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-5 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-50 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-KZ-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4CP2-RT-1 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-1/3 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP2-RT-10 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
SS-4CP4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4CP4-RT-1 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-4CP5-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP5-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP5-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde View Product
SS-4CP6-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Außengewinde View Product
SS-4C-TR-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-4C-VCR-1 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-4C-VCR-1/3 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-4C-VCR-10 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-4C-VCRKZ-1/3 Edelstahl 316 1/4 Zoll Verschraubung (Metalldichtscheibe) mit Druckschraube 1/4 Zoll Verschraubung (Metalldichtscheibe) mit Druckschraube View Product
SS-6C-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-1/3 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-10 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-25 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C4-1 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-6C-5 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-KZ-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-KZ-1/3 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6C-MM-1 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-1/3 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-10 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-MM-25 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-6C-TR-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-10 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C2-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8C2-25 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8C-25 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C4-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C4-1/3 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C4-10 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C-5 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-KZ-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-KZ-1/3 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8CP2-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-1/3 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-25 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-KZ-10 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Außengewinde View Product
SS-8CP2-RT-1 Edelstahl 316 1/2 Zoll Kegeliges ISO-Außengewinde 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8CP4-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8CP5-1 Edelstahl 316 1/2 Zoll NPT Außengewinde 1/2 Zoll NPT Innengewinde View Product
SS-8C-TR-1 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8C-VCR-1 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-8C-VCR-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-8C-VCR-KZ-1/3 Edelstahl 316 1/2 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde 1/2 Zoll Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde View Product
SS-CHF12-1 Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde View Product
SS-CHF12RT-1 Edelstahl 316 3/4 Zoll Kegeliges ISO-Innengewinde 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-CHF16-1 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde View Product
SS-CHF4-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF4-1/3 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF4-10 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-CHF6-1 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-CHF8-1 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-1/3 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-CHF8-10 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-CHF8-5 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra View Product
SS-CHF8RT-1 Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP cónica 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-CHM12-1 Acero inoxidable 316 3/4 pulg. NPT macho 3/4 pulg. NPT macho View Product
SS-CHM12-1/3 Acero inoxidable 316 3/4 pulg. NPT macho 3/4 pulg. NPT macho View Product
SS-CHM2-10 Acero inoxidable 316 1/8 pulg. NPT macho 1/8 pulg. NPT macho View Product
SS-CHM4-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-CHM4-1/3 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-CHM4-10 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-CHM4-25 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-CHM4-5 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho View Product
SS-CHM4RT-1 Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-CHM8-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-CHM8-10 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho View Product
SS-CHS10MM-1 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-CHS10MM-1/3 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-CHS12-1 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-CHS12-1/3 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-CHS12-10 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-CHS12-5 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-CHS12MM-1 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-CHS12MM-1/3 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-CHS12MM-10 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-CHS12MM-5 Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-CHS16-1 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-CHS16-1/3 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-CHS16-10 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-CHS2-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-1/3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-10 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-5 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS2-KZ-1/3 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-CHS4-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-1/3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-10 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-1-SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-25 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-5 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-KZ-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS4-KZ-1/3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-CHS6-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-1/3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-10 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-100 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-25 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-5 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-BU-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6-EP-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-CHS6M8-BU-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-CHS6MM-1 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-CHS6MM-10 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-CHS6MM-25 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-CHS6MM-5 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-CHS8-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-10 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-1-SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-25 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-5 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-BU-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-EP-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-EP-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-KZ-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8MM-1 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-CHS8MM-1/3 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-CHVCR4-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-CHVCR4-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-CHVCR4-KZ-1/3 Acier inoxydable 316 1/4 po Raccord VCR mâle (joint métallique) 1/4 po Raccord VCR mâle (joint métallique) View Product
SS-CHVCR8-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-CHVCR8-1/3 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.