|
스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/2인치 MNPT, 25psig(1.8bar)
型番: SS-8CP2-25
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
圧力固定型一般用途、高純度用途において逆方向の流れを調節するスウェージロック逆止弁は、さまざまなクラッキング圧力調整可能型およびクラッキング圧力固定型をご用意しております。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
カタログ
圧力固定型
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures Variety of end connections; 316 stainless steel and brass materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
仕様
SS-8CP2-25 — 스테인리스강 원피스 포펫 체크 밸브, 고정 압력, 1/2인치 MNPT, 25psig(1.8bar)
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 스테인리스강 |
| 洗浄プロセス | 표준 세정 및 포장(SC-10) |
| コネクション1 サイズ | 1/2인치 |
| コネクション1 タイプ | 수나사 NPT |
| コネクション2 サイズ | 1/2인치 |
| コネクション2 タイプ | 수나사 NPT |
| クラッキング圧力範囲 | 25psi(1.8bar, 0.18MPa) |
| 最大Cv | 1.2 |
| Oリング材質 | 탄화플루오르 FKM |
| 室温における最高使用圧力 | 3000PSIG @ 100°F /206BAR @ 37°C |
| 表面仕上げ | 표준 |
| 試験 | 선택 검사 없음 |
| eClass (4.1) | 37010801 |
| eClass (5.1.4) | 27300400 |
| eClass (6.0) | 27300601 |
| eClass (6.1) | 27300601 |
| eClass (10.1) | 27300601 |
| UNSPSC (4.03) | 40141622 |
| UNSPSC (10.0) | 40141641 |
| UNSPSC (11.0501) | 40141641 |
| UNSPSC (13.0601) | 40141641 |
| UNSPSC (15.1) | 40141641 |
| UNSPSC (17.1001) | 40183101 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| B-2C2-1/3 | Brass | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 製品を見る |
| B-4C-1/3 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| B-4C4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-4CP2-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CP2-1/3 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CP2-25 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| B-4CP2-RT-1 | Brass | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| B-4CP4-1 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| B-4CP5-1 | Brass | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 製品を見る |
| B-6C-1 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-6C-1/3 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| B-6C-MM-1 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| B-6C-MM-1/3 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| B-8C-1 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| B-8C-1/3 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| B-8C4-1 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | 製品を見る |
| B-8CP2-1 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| B-8CP2-10 | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | 製品を見る |
| SS-10C-MM-1 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-10C-MM-1/3 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-10C-MM-10 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-12C-1 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-12C-1/3 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-12C-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-12C4-1 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | 製品を見る |
| SS-12C-MM-1 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-12C-MM-1/3 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-16C-1 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-16C-1/3 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-16C-10 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-16C4-1 | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | 製品を見る |
| SS-2C-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2C-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2C-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2C2-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | 製品を見る |
| SS-2C-25 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2C4-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 製品を見る |
| SS-2C4-1/3 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | 製品を見る |
| SS-2C-KZ-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2C-KZ-1/3 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2C-KZ-10 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-1/3-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C1-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-1-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4C2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4C2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4C-25 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4C4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4C4-10 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4C-5 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-50 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-EP-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-KZ-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-KZ-1/3 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-KZ-10 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-KZ-15 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-KZ-30 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4CP2-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-100 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-5 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-50 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-KZ-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4CP2-RT-1 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4CP2-RT-1/3 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4CP2-RT-10 | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | 製品を見る |
| SS-4CP4-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CP4-1/3 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CP4-RT-1 | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | 製品を見る |
| SS-4CP5-1 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CP5-1/3 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CP5-10 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CP5-25 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | 製品を見る |
| SS-4CP6-1 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | 製品を見る |
| SS-4C-TR-1 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4C-VCR-1 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4C-VCR-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4C-VCR-10 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 製品を見る |
| SS-4C-VCRKZ-1/3 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 1/4 in. | Face Seal (Metal Gasket) W/male Nut | 製品を見る |
| SS-6C-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-25 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C4-1 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | 製品を見る |
| SS-6C-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-KZ-1 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-KZ-1/3 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-MM-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-MM-1/3 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6C-MM-10 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6C-MM-25 | Edelstahl 316 | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | 製品を見る |
| SS-6C-TR-1 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C-1/3 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C-10 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C2-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8C2-25 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8C-25 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C4-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-8C4-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-8C4-10 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-8C-5 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C-KZ-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C-KZ-1/3 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8CP2-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8CP2-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8CP2-10 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8CP2-KZ-10 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-8CP2-RT-1 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | 1/2 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-8CP4-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-8CP5-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-8C-TR-1 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | 製品を見る |
| SS-8C-VCR-1 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 製品を見る |
| SS-8C-VCR-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde | 製品を見る |
| SS-8C-VCR-KZ-1/3 | Edelstahl 316 | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | 1/2 Zoll | Stirnseitige Dichtung (Metalldichtung), VCR-Außengewinde | 製品を見る |
| SS-CHF12-1 | Edelstahl 316 | 3/4 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF12RT-1 | Edelstahl 316 | 3/4 Zoll | Kegeliges ISO-Innengewinde | 3/4 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-CHF16-1 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF4-1 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF4-1/3 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF4-10 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF6-1 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF8-1 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF8-1/3 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF8-10 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF8-5 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | 製品を見る |
| SS-CHF8RT-1 | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | Kegeliges ISO-Innengewinde | 製品を見る |
| SS-CHM12-1 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM12-1/3 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM2-10 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM4-1 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM4-1/3 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM4-10 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM4-25 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM4-5 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM4RT-1 | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | 製品を見る |
| SS-CHM8-1 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHM8-10 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | 製品を見る |
| SS-CHS10MM-1 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | 製品を見る |
| SS-CHS10MM-1/3 | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | 製品を見る |
| SS-CHS12-1 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12-1/3 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12-10 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12-5 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS12MM-1 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 製品を見る |
| SS-CHS12MM-1/3 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 製品を見る |
| SS-CHS12MM-10 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 製品を見る |
| SS-CHS12MM-5 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | 製品を見る |
| SS-CHS16-1 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS16-1/3 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS16-10 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS2-1 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS2-1/3 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS2-10 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS2-5 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS2-KZ-1/3 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-1/3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-10 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-1-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-25 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-5 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-KZ-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS4-KZ-1/3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-1/3 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-10 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-100 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-25 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-5 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-BU-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6-EP-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS6M8-BU-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | NPT macho | 製品を見る |
| SS-CHS6MM-1 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-CHS6MM-10 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-CHS6MM-25 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-CHS6MM-5 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | 製品を見る |
| SS-CHS8-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-1/3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-10 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-1-SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-25 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-5 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-BU-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-EP-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-EP-1/3 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8-KZ-1 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-CHS8MM-1 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | 製品を見る |
| SS-CHS8MM-1/3 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | 製品を見る |
| SS-CHVCR4-1 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-CHVCR4-1/3 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-CHVCR4-KZ-1/3 | Acero inoxidable 316 | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR Macho | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR Macho | 製品を見る |
| SS-CHVCR8-1 | Acero inoxidable 316 | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 製品を見る |
| SS-CHVCR8-1/3 | 316 스테인리스강 | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/2인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
