text.skipToContent text.skipToNavigation

PFA Swagelok Tube Fitting, 1/4 in. Plug Swagelok Tube Fitting

Part #: PFA-420-P

Specifications

Attribute Value
Body Material PFA
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37060708
eClass (5.1.4) 37070517
eClass (6.0) 22560208
eClass (6.1) 37070517
eClass (10.1) 37019190
UNSPSC (4.03) 40141813
UNSPSC (10.0) 40142609
UNSPSC (11.0501) 40142609
UNSPSC (13.0601) 40183106
UNSPSC (15.1) 40183106
UNSPSC (17.1001) 40183106
Plugs

Tube plug fitting seals off unused tube connections to prevent leaks and contamination—ideal for system maintenance, testing, or future expansion.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

PFA Swagelok Tube Fitting, 1/4 in. Plug Swagelok Tube Fitting

Part #: PFA-420-P
View Catalog

Add To Favorites

Catalogs

Plugs
Tube plug fitting seals off unused tube connections to prevent leaks and contamination—ideal for system maintenance, testing, or future expansion.

Specifications

PFA-420-P — PFA Swagelok Tube Fitting, 1/4 in. Plug Swagelok Tube Fitting

Attribute Value
Body Material PFA
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37060708
eClass (5.1.4) 37070517
eClass (6.0) 22560208
eClass (6.1) 37070517
eClass (10.1) 37019190
UNSPSC (4.03) 40141813
UNSPSC (10.0) 40142609
UNSPSC (11.0501) 40142609
UNSPSC (13.0601) 40183106
UNSPSC (15.1) 40183106
UNSPSC (17.1001) 40183106
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-P-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
2507-810-P-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
6MO-400-P 6-Moly 1/4 in. Swagelok® Tube Fitting - - View Product
6MO-810-P 6-Moly 1/2 in. Swagelok® Tube Fitting - - View Product
B-100-P Brass 1/16 in. Swagelok® Tube Fitting - - View Product
B-10M0-P Brass 10 mm Swagelok® Tube Fitting - - View Product
B-1210-P Brass 3/4 in. Swagelok® Tube Fitting - - View Product
B-200-P Brass 1/8 in. Swagelok® Tube Fitting - - View Product
B-400-P Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-500-P Brass 5/16 in. Swagelok® Tube Fitting - - View Product
B-600-P Brass 3/8 in. Swagelok® Tube Fitting - - View Product
B-6M0-P Brass 6 mm Swagelok® Tube Fitting - - View Product
B-810-P Brass 1/2 in. Swagelok® Tube Fitting - - View Product
HC-400-P Alloy C-276 1/4 in. Swagelok® Tube Fitting - - View Product
HC-810-P Alloy C-276 1/2 in. Swagelok® Tube Fitting - - View Product
M-810-P Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting - - View Product
PFA-620-P PFA 3/8 in. Swagelok® Tube Fitting - - View Product
PFA-820-P PFA 1/2 in. Swagelok® Tube Fitting - - View Product
S-400-P Carbon Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-100-P 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - View Product
SS-1010-P 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - View Product
SS-10M0-P 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-1210-P 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - View Product
SS-12M0-P 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-12M0-P-0001 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-15M0-P 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - View Product
SS-1610-P 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - View Product
SS-16M0-P 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - View Product
SS-18M0-P 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - View Product
SS-2000-P 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - View Product
SS-200-P 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - View Product
SS-20M0-P 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - View Product
SS-22M0-P 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - View Product
SS-2400-P 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - View Product
SS-25M0-P 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - View Product
SS-300-P 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - View Product
SS-3M0-P 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - View Product
SS-400-P 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-400-P-0010 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-400-P-0013 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-400-PBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-400-PCP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-4M0-P 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - View Product
SS-500-P 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - View Product
SS-600-P 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-600-P-0012 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-6M0-P 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-6M0-P-0001 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-810-P 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-810-P-0006 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-8M0-P 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - View Product
T-400-P PTFE 1/4 in. Swagelok® Tube Fitting - - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.