text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1 psig (0.07 bar), PTFE O-Ring

부품 번호: SS-4C-TR-1

사양

속성
Körperwerkstoff 316 Stainless Steel
Reinigungsverfahren Standard Cleaning and Packaging (SC-10)
Größe Verbindung 1 1/4 in.
Typ Verbindung 1 Swagelok® Tube Fitting
Größe Verbindung 2 1/4 in.
Typ Verbindung 2 Swagelok® Tube Fitting
Öffnungsdruck 1 psi (0.07 bar, 0.007 MPa)
Maximaler Cv 0.47
O-Ring-Material PTFE
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fest eingestellter Druck

Kontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1 psig (0.07 bar), PTFE O-Ring

부품 번호: SS-4C-TR-1
카탈로그 보기

즐겨찾기에 추가하기

카탈로그

Fest eingestellter Druck
Kontrollieren Sie den Rückfluss in allgemeinen und hochreinen Anwendungen mit den Swagelok-Rückschlagventilen, die mit einstellbarem oder festem Berstdruck erhältlich sind.

사양

SS-4C-TR-1 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/4 in. Swagelok Tube Fitting, 1 psig (0.07 bar), PTFE O-Ring

속성
Körperwerkstoff 316 Stainless Steel
Reinigungsverfahren Standard Cleaning and Packaging (SC-10)
Größe Verbindung 1 1/4 in.
Typ Verbindung 1 Swagelok® Tube Fitting
Größe Verbindung 2 1/4 in.
Typ Verbindung 2 Swagelok® Tube Fitting
Öffnungsdruck 1 psi (0.07 bar, 0.007 MPa)
Maximaler Cv 0.47
O-Ring-Material PTFE
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
비슷한 사양의 새 제품 선택

자원

도면
2D

이 제품은 이차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

3D

이 제품은 삼차원 렌더링을 이용할 수 있습니다. CAD 파일을 다운로드하십시오.

세일즈 드로잉

이 제품은 세일즈 도면을 이용할 수 있습니다. 파일을 다운로드하십시오.

비슷한 제품

부품 번호(Part #)
몸체 재질
연결구 1 크기
연결구 1 종류
연결구 2 크기
연결구 2 종류
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT 제품 보기
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 제품 보기
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT 제품 보기
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT 제품 보기
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT 제품 보기
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT 제품 보기
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread 제품 보기
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT 제품 보기
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT 제품 보기
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 제품 보기
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 제품 보기
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT 제품 보기
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT 제품 보기
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT 제품 보기
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 제품 보기
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 제품 보기
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 제품 보기
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 제품 보기
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 제품 보기
SS-12C-10 Edelstahl 316 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-12C4-1 Edelstahl 316 3/4 Zoll NPT Innengewinde 3/4 Zoll NPT Innengewinde 제품 보기
SS-12C-MM-1 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® 제품 보기
SS-12C-MM-1/3 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® 제품 보기
SS-16C-1 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-16C-1/3 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-16C-10 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-16C4-1 Edelstahl 316 1 Zoll NPT Innengewinde 1 Zoll NPT Innengewinde 제품 보기
SS-2C-1 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-2C-1/3 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-2C-10 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-2C2-1 Нержавеющая сталь 316 1/8 дюйма Наруж. резьба NPT 1/8 дюйма Наруж. резьба NPT 제품 보기
SS-2C-25 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-2C4-1 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT 제품 보기
SS-2C4-1/3 Нержавеющая сталь 316 1/8 дюйма Внутр. резьба NPT 1/8 дюйма Внутр. резьба NPT 제품 보기
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 제품 보기
SS-2C-KZ-1/3 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 제품 보기
SS-4C-1 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-4C-1/3 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-4C-1/3-SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-4C-10 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Трубный обжимной фитинг Swagelok® 제품 보기
SS-4C1-1/3 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. Racor Swagelok® 제품 보기
SS-4C-1-SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 제품 보기
SS-4C2-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-4C2-1/3 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-4C2-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4C-25 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4C4-1 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra 제품 보기
SS-4C4-1/3 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra 제품 보기
SS-4C4-10 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra 제품 보기
SS-4C-5 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® 제품 보기
SS-4C-50 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4C-EP-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4C-KZ-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4C-KZ-1/3 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4C-KZ-10 Edelstahl 316 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung 제품 보기
SS-4C-KZ-15 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4C-KZ-30 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung 제품 보기
SS-4CP2-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-10 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-100 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-25 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-5 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-50 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-KZ-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Außengewinde 제품 보기
SS-4CP2-RT-1 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-4CP2-RT-1/3 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-4CP2-RT-10 Edelstahl 316 1/4 Zoll Kegeliges ISO-Außengewinde 1/4 Zoll Kegeliges ISO-Außengewinde 제품 보기
SS-4CP4-1 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 제품 보기
SS-4CP4-1/3 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde 제품 보기
SS-4CP4-RT-1 Edelstahl 316 1/4 Zoll Kegeliges ISO-Innengewinde 1/4 Zoll Kegeliges ISO-Innengewinde 제품 보기
SS-4CP5-1 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde 제품 보기
SS-4CP5-1/3 Edelstahl 316 1/4 Zoll NPT Außengewinde 1/4 Zoll NPT Innengewinde 제품 보기
SS-4CP5-10 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra 제품 보기
SS-4CP5-25 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT hembra 제품 보기
SS-4CP6-1 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT macho 제품 보기
SS-4C-VCR-1 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR 제품 보기
SS-4C-VCR-1/3 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR 제품 보기
SS-4C-VCR-10 Acero inoxidable 316 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR 제품 보기
SS-4C-VCRKZ-1/3 Acero inoxidable 316 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho 1/4 pulg. Cierre frontal (Junta plana) con tuerca macho 제품 보기
SS-6C-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C-1/3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C-10 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C-25 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C4-1 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra 제품 보기
SS-6C-5 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C-KZ-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C-KZ-1/3 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-6C-MM-1 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® 제품 보기
SS-6C-MM-1/3 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® 제품 보기
SS-6C-MM-10 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® 제품 보기
SS-6C-MM-25 Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® 제품 보기
SS-6C-TR-1 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® 제품 보기
SS-8C-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C-1/3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C-10 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C2-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8C2-25 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8C-25 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C4-1 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-8C4-1/3 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-8C4-10 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-8C-5 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C-KZ-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C-KZ-1/3 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8CP2-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8CP2-1/3 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8CP2-10 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8CP2-25 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8CP2-KZ-10 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-8CP2-RT-1 Acero inoxidable 316 1/2 pulg. Rosca Macho ISO Cónica 1/2 pulg. Rosca Macho ISO Cónica 제품 보기
SS-8CP4-1 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-8CP5-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra 제품 보기
SS-8C-TR-1 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® 제품 보기
SS-8C-VCR-1 Acero inoxidable 316 1/2 pulg. Cierre frontal (junta plana) macho VCR 1/2 pulg. Cierre frontal (junta plana) macho VCR 제품 보기
SS-8C-VCR-1/3 Acero inoxidable 316 1/2 pulg. Cierre frontal (junta plana) macho VCR 1/2 pulg. Cierre frontal (junta plana) macho VCR 제품 보기
SS-8C-VCR-KZ-1/3 Acero inoxidable 316 1/2 pulg. Cierre Frontal (Junta Plana) VCR Macho 1/2 pulg. Cierre Frontal (Junta Plana) VCR Macho 제품 보기
SS-CHF12-1 Acero inoxidable 316 3/4 pulg. NPT hembra 3/4 pulg. NPT hembra 제품 보기
SS-CHF12RT-1 Acero inoxidable 316 3/4 pulg. Rosca Hembra ISO/BSP cónica 3/4 pulg. Rosca Hembra ISO/BSP cónica 제품 보기
SS-CHF16-1 Acero inoxidable 316 1 pulg. NPT hembra 1 pulg. NPT hembra 제품 보기
SS-CHF4-1 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra 제품 보기
SS-CHF4-1/3 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra 제품 보기
SS-CHF4-10 Acero inoxidable 316 1/4 pulg. NPT hembra 1/4 pulg. NPT hembra 제품 보기
SS-CHF6-1 Acero inoxidable 316 3/8 pulg. NPT hembra 3/8 pulg. NPT hembra 제품 보기
SS-CHF8-1 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-CHF8-1/3 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-CHF8-10 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-CHF8-5 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra 제품 보기
SS-CHF8RT-1 Acero inoxidable 316 1/2 pulg. Rosca Hembra ISO/BSP cónica 1/2 pulg. Rosca Hembra ISO/BSP cónica 제품 보기
SS-CHM12-1 Acero inoxidable 316 3/4 pulg. NPT macho 3/4 pulg. NPT macho 제품 보기
SS-CHM12-1/3 Acero inoxidable 316 3/4 pulg. NPT macho 3/4 pulg. NPT macho 제품 보기
SS-CHM2-10 Acero inoxidable 316 1/8 pulg. NPT macho 1/8 pulg. NPT macho 제품 보기
SS-CHM4-1 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-CHM4-1/3 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-CHM4-10 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-CHM4-25 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-CHM4-5 Acero inoxidable 316 1/4 pulg. NPT macho 1/4 pulg. NPT macho 제품 보기
SS-CHM4RT-1 Acero inoxidable 316 1/4 pulg. Rosca Macho ISO Cónica 1/4 pulg. Rosca Macho ISO Cónica 제품 보기
SS-CHM8-1 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-CHM8-10 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT macho 제품 보기
SS-CHS10MM-1 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® 제품 보기
SS-CHS10MM-1/3 Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor Swagelok® 제품 보기
SS-CHS12-1 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS12-1/3 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS12-10 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS12-5 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS12MM-1 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 제품 보기
SS-CHS12MM-1/3 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 제품 보기
SS-CHS12MM-10 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 제품 보기
SS-CHS12MM-5 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 제품 보기
SS-CHS16-1 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 제품 보기
SS-CHS16-1/3 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 제품 보기
SS-CHS16-10 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 제품 보기
SS-CHS2-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS2-1/3 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS2-10 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS2-5 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS2-KZ-1/3 316ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-1/3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-10 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-1-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-25 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-5 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-KZ-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS4-KZ-1/3 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-1/3 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-10 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-100 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-25 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-5 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-BU-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6-EP-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 제품 보기
SS-CHS6M8-BU-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ 제품 보기
SS-CHS6MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
SS-CHS6MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
SS-CHS6MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 제품 보기
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 제품 보기
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 제품 보기
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 제품 보기
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 제품 보기
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 제품 보기
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR 제품 보기
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 제품 보기
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR 제품 보기

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.