|
316L VIM VAR VCR Fitting, Tube Butt Weld Gland, 1/2 in. VCR x 1/2 x 0.049 in. TBW, 0.38 in. (9.6 mm) Ext, SC-01 Cleaned
Part #: 6LVV-8-VCR-3-8TB3P
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
GlandsGland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316L VIM VAR VCR Fitting, Tube Butt Weld Gland, 1/2 in. VCR x 1/2 x 0.049 in. TBW, 0.38 in. (9.6 mm) Ext, SC-01 Cleaned
Log in or Register to view price
Catalogs
Glands
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
6LVV-8-VCR-3-8TB3P — 316L VIM VAR VCR Fitting, Tube Butt Weld Gland, 1/2 in. VCR x 1/2 x 0.049 in. TBW, 0.38 in. (9.6 mm) Ext, SC-01 Cleaned
| Attribute | Value |
|---|---|
| Body Material | 316L VIM VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | VCR® Metal Gasket Face Seal Gland |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Tube Butt Weld |
| Feature | Electropolished |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LV-12-VCR-3-12TB7-065P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3-.60SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3-.60SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3-1.19SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3-1.19SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3-1.31SR | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3-1.31SRP | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LVV-4-HVCR-3-1.19SRP | 316L VIM VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LVV-4-VCR-3-4TB2P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LVV-4-VCR-3-4TB7P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LVV-8-VCR-3-8TB7P | 316L VIM VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| SS-10-VCR-3 | 316 Stainless Steel | 5/8 in. | VCR® Metal Gasket Face Seal Gland | 5/8 in. | Tube Socket Weld | View Product |
| SS-12-VCR-3 | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Socket Weld | View Product |
| SS-12-VCR-3-12MTW | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Male Weld | View Product |
| SS-12-VCR-3-12TA | 316 Stainless Steel | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12-VCR-3-BL | 316 Stainless Steel | 3/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
| SS-16-VCR-3 | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Tube Socket Weld | View Product |
| SS-16-VCR-3-16MTW | 316 Stainless Steel | 1 in. | VCR® Metal Gasket Face Seal Gland | 1 in. | Male Weld | View Product |
| SS-1-VCR-3 | 316 Stainless Steel | 1/16 in. | VCR® Metal Gasket Face Seal Gland | 1/16 in. | Tube Socket Weld | View Product |
| SS-2-VCR-3 | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | View Product |
| SS-2-VCR-3-2MTW | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | View Product |
| SS-2-VCR-3-2TA | 316 Stainless Steel | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-2-VCR-3-BL | 316 Stainless Steel | 1/8 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
| SS-4-VCR-3 | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | View Product |
| SS-4-VCR-3-2MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Male Weld | View Product |
| SS-4-VCR-3-2TSW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Socket Weld | View Product |
| SS-4-VCR-3-4MTW | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | View Product |
| SS-4-VCR-3-4TA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-4-VCR-3-6MTA | 316 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-4-VCR-3-BL | 316 Stainless Steel | 1/4 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
| SS-6-VCR-3 | 316 Stainless Steel | 3/8 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Socket Weld | View Product |
| SS-8-VCR-3 | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Socket Weld | View Product |
| SS-8-VCR-3-4MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Male Weld | View Product |
| SS-8-VCR-3-4TSW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Socket Weld | View Product |
| SS-8-VCR-3-6MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Male Weld | View Product |
| SS-8-VCR-3-6TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-8-VCR-3-8MTW | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Male Weld | View Product |
| SS-8-VCR-3-8TA | 316 Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-8-VCR-3-BL | 316 Stainless Steel | 1/2 in. | Blind (Undrilled) VCR® Metal Gasket Face Seal Gland | - | - | View Product |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
