text.skipToContent text.skipToNavigation

탄소강 스웨즈락 튜브 피팅, 판넬용 암나사 코넥터, 1/4인치 튜브 OD x 1/4인치 암나사 NPT

Part #: S-400-71-4

Specifications

Attribute Value
Body Material 탄소강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/4인치
Connection 2 Type 암나사 NPT
Flow Restrictor No
eClass (4.1) 37020709
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183103
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

탄소강 스웨즈락 튜브 피팅, 판넬용 암나사 코넥터, 1/4인치 튜브 OD x 1/4인치 암나사 NPT

Part #: S-400-71-4
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

S-400-71-4 — 탄소강 스웨즈락 튜브 피팅, 판넬용 암나사 코넥터, 1/4인치 튜브 OD x 1/4인치 암나사 NPT

Attribute Value
Body Material 탄소강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 1/4인치
Connection 2 Type 암나사 NPT
Flow Restrictor No
eClass (4.1) 37020709
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-61 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-12M0-61 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-200-61 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-200-71-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-300-61 Brass 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
B-400-11-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-61 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-71-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-71-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-R1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
B-600-61 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-600-71-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-6M0-61 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-810-11-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-61 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-810-71-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-8M0-61 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
M-400-61 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-810-61 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-420-61 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-100-61 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-61 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-61 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10M0-R1-10M 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Adapter View Product
SS-1210-11-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-61 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-61-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male 37° Flare View Product
SS-1210-71-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-R1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Adapter View Product
SS-12M0-11-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-61 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-71-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-11-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-61 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-61-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male 37° Flare View Product
SS-16M0-61 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-18M0-61 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-200-11-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-61 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-61-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-200-71-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-R1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
SS-20M0-61 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-2400-61 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-61 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-300-61 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-3M0-61 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-400-11-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-400-11-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-61 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-61-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-61-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male 37° Flare View Product
SS-400-61-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-400-61BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-61SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-71-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-71-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-R1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter View Product
SS-4M0-61 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-500-61 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-11-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-600-11-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-600-11-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-600-61 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-61-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-61-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male 37° Flare View Product
SS-600-61-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-600-61BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-71-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-71-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-71-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-R1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
SS-6M0-11-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-6M0-61 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-71-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-11-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-810-11-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-810-61 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-61-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-61-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-810-61-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male 37° Flare View Product
SS-810-61BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-71-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-71-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-R1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Adapter View Product
SS-8M0-61 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8M0-61-6M 316 Stainless Steel 8 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.