|
Stainless Steel Swagelok Tube Fitting, Female Connector, 10 mm Tube OD x 1/4 in. Female ISO Parallel (JIS-7501) Thread
Part #: SS-10M0-7-4RJ
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Female Connector, 10 mm Tube OD x 1/4 in. Female ISO Parallel (JIS-7501) Thread
Log in or Register to view price
Catalogs
Straights
Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Specifications
SS-10M0-7-4RJ — Stainless Steel Swagelok Tube Fitting, Female Connector, 10 mm Tube OD x 1/4 in. Female ISO Parallel (JIS-7501) Thread
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 10 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Female ISO Thread (RJ) |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-6RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-12M0-7-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | View Product |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-15M0-7-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-16M0-7-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-18M0-7-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-2000-7-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Female NPT | View Product |
| SS-200-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-200-7-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-200-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-200-7-4RG | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-20M0-7-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-20M0-7-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-22M0-7-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-22M0-7-12RP | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Thread | View Product |
| SS-2400-7-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Female NPT | View Product |
| SS-25M0-7-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-25M0-7-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female ISO Parallel Thread | View Product |
| SS-300-7-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-3M0-7-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-3M0-7-4RG | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-400-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-400-7-2RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-400-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-400-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-400-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-400-7-4SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-400-7-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-400-7-6RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-6RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-400-7-6RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-400-7-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-400-7-8RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-400-7-8RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-400-7-8RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-500-7-4 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-600-7-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-600-7-2 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-600-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-600-7-4RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-600-7-4RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-600-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-600-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-600-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-600-7-6RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-600-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-600-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-600-7-8RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-600-7-8RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-600-7-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-6M0-7-2RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Thread | View Product |
| SS-6M0-7-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-6M0-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-6M0-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Thread | View Product |
| SS-6M0-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-6M0-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-6M0-7-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-6M0-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6M0-7-8RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-6M0-7-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | View Product |
| SS-810-7-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | View Product |
| SS-810-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-810-7-4RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-810-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-810-7-6RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-810-7-6RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | View Product |
| SS-810-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-810-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-810-7-8RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-810-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
| SS-810-7-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | SAE/MS Straight Thread | View Product |
| SS-8M0-7-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | View Product |
| SS-8M0-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-8M0-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8M0-7-4RJ | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | View Product |
| SS-8M0-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8M0-7-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | View Product |
| SS-8M0-7-6RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8M0-7-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-8M0-7-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | View Product |
| SS-8M0-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8M0-7-8RJ | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | View Product |
| SS-8M0-7-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
