text.skipToContent text.skipToNavigation

世伟洛克不锈钢卡套管接头,变径接头,12 mm 卡套管外径 x 22 mm 世伟洛克卡套管转换接头

Part #: SS-12M0-R-22M

Specifications

Attribute Value
Body Material Acier inoxydable 316
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 22 mm
Connection 2 Type Adaptateur pour tube Swagelok®
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40141720
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183112
Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

世伟洛克不锈钢卡套管接头,变径接头,12 mm 卡套管外径 x 22 mm 世伟洛克卡套管转换接头

Part #: SS-12M0-R-22M
View Catalog

Add To Favorites

Catalogs

Straights

Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.

Specifications

SS-12M0-R-22M — 世伟洛克不锈钢卡套管接头,变径接头,12 mm 卡套管外径 x 22 mm 世伟洛克卡套管转换接头

Attribute Value
Body Material Acier inoxydable 316
Bored Through No
Cleaning Process Nettoyage et conditionnement standard (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Raccord Swagelok® pour tubes
Connection 2 Size 22 mm
Connection 2 Type Adaptateur pour tube Swagelok®
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020590
eClass (6.0) 37020514
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40141720
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183112
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-R-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Adapter View Product
B-100-R-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter View Product
B-1010-6-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-1010-6-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-10M0-6-6M Latón 10 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
B-1210-6-8 Latón 3/4 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
B-1410-6-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
B-200-6-1 Latón 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
B-200-R-4 Latón 1/8 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
B-300-R-4 Latón 3/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
B-400-6-1 Latón 1/4 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
B-400-6-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
B-400-R-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
B-500-6-4 Latón 5/16 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-600-6-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-600-R-10 Latón 3/8 pulg. Racor Swagelok® 5/8 pulg. Adaptador a tubo Swagelok® View Product
B-600-R-8 Latón 3/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
B-6M0-R-6 Latón 6 mm Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
B-810-6-4 Latón 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-810-6-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
B-810-R-6 Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
B-8M0-R-6M Latón 8 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
M-810-6-4 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
PFA-420-6-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
PFA-620-6-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
PFA-820-6-4 PFA 1/2 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
PFA-820-6-6 PFA 1/2 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-100-R-2 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-100-R-2BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-100-R-4 Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-100-R-4BT Acero inoxidable 316 1/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-100-R-6M Acero inoxidable 316 1/16 pulg. Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
SS-1010-6-6 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-1010-6-8 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-1010-R-12 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-1010-R-16 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1 pulg. Adaptador a tubo Swagelok® View Product
SS-1010-R-8 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-10M0-61-6 Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-10M0-6-6M Acero inoxidable 316 10 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-10M0-6-8M Acero inoxidable 316 10 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-10M0-R-12M Acero inoxidable 316 10 mm Racor Swagelok® 12 mm Adaptador a tubo Swagelok® View Product
SS-10M0-R-4 Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-10M0-R-6 Acero inoxidable 316 10 mm Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-10M0-R-6M Acero inoxidable 316 10 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
SS-10M0-R-8 Acero inoxidable 316 10 mm Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-10M0-R-8M Acero inoxidable 316 10 mm Racor Swagelok® 8 mm Adaptador a tubo Swagelok® View Product
SS-1210-6-10 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
SS-1210-6-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-1210-6-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-1210-6-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-1210-R-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-1210-R-16 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1 pulg. Adaptador a tubo Swagelok® View Product
SS-1210-R-4 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-1210-R-6 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/8 pulg. Adaptador a Tubo Swagelok® View Product
SS-1210-R-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-12M0-6-10M Acero inoxidable 316 12 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-12M0-6-6M Acero inoxidable 316 12 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-12M0-6-8M Acero inoxidable 316 12 mm Racor Swagelok® 8 mm Racor Swagelok® View Product
SS-12M0-R-10M Acero inoxidable 316 12 mm Racor Swagelok® 10 mm Adaptador a tubo Swagelok® View Product
SS-12M0-R-12 Acero inoxidable 316 12 mm Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-12M0-R-16M Acero inoxidable 316 12 mm Racor Swagelok® 16 mm Adaptador a tubo Swagelok® View Product
SS-12M0-R-18M Acero inoxidable 316 12 mm Racor Swagelok® 18 mm Adaptador a tubo Swagelok® View Product
SS-12M0-R-20M Acero inoxidable 316 12 mm Racor Swagelok® 20 mm Adaptador a tubo Swagelok® View Product
SS-12M0-R-25M Acero inoxidable 316 12 mm Racor Swagelok® 25 mm Adaptador a tubo Swagelok® View Product
SS-12M0-R-6 Acero inoxidable 316 12 mm Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-12M0-R-6M Acero inoxidable 316 12 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
SS-12M0-R-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-12M0-R-8M Acero inoxidable 316 12 mm Racor Swagelok® 8 mm Adaptador a tubo Swagelok® View Product
SS-1410-6-12 Acero inoxidable 316 7/8 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-15M0-6-12M Acero inoxidable 316 15 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-1610-2R-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Adaptador a tubo Swagelok® View Product
SS-1610-6-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-1610-6-4 Acero inoxidable 316 1 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-1610-6-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-1610-R-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-1610-R-20 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-1610-R-24 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-1610-R-32 Acero inoxidable 316 1 pulg. Racor Swagelok® 2 pulg. Adaptador a tubo Swagelok® preensamblado View Product
SS-1610-R-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-16M0-6-10M Acero inoxidable 316 16 mm Racor Swagelok® 10 mm Racor Swagelok® View Product
SS-16M0-6-12M Acero inoxidable 316 16 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-16M0-R-12M Acero inoxidable 316 16 mm Racor Swagelok® 12 mm Adaptador a tubo Swagelok® View Product
SS-18M0-6-12M Acero inoxidable 316 18 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-18M0-R-12 Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-18M0-R-12M Acero inoxidable 316 18 mm Racor Swagelok® 12 mm Adaptador a tubo Swagelok® View Product
SS-18M0-R-22M Acero inoxidable 316 18 mm Racor Swagelok® 22 mm Adaptador a tubo Swagelok® View Product
SS-18M0-R-25M Acero inoxidable 316 18 mm Racor Swagelok® 25 mm Adaptador a tubo Swagelok® View Product
SS-2000-6-16 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-2000-R-24 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-200-6-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-200-6-1BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-200-R-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-4 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-4BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-6 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-6BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-6M Acero inoxidable 316 1/8 pulg. Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
SS-200-R-8 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-200-R-8BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/2 pulg. Adaptador a tubo Swagelok® View Product
SS-20M0-6-8 Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-2400-6-16 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-25M0-6-16 Acero inoxidable 316 25 mm Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-25M0-6-18M Acero inoxidable 316 25 mm Racor Swagelok® 18 mm Racor Swagelok® View Product
SS-25M0-R-18M Acero inoxidable 316 25 mm Racor Swagelok® 18 mm Adaptador a tubo Swagelok® View Product
SS-2M0-R-2 Acero inoxidable 316 2 mm Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-300-6-2 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-300-R-2 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-300-R-4 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-3M0-6-4 Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-3M0-R-10M Acero inoxidable 316 3 mm Racor Swagelok® 10 mm Adaptador a tubo Swagelok® View Product
SS-3M0-R-2 Acero inoxidable 316 3 mm Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-3M0-R-4 Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-3M0-R-6M Acero inoxidable 316 3 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
SS-3M0-R-6MBT Acero inoxidable 316 3 mm Racor Swagelok® 6 mm Adaptador a tubo Swagelok® View Product
SS-400-6-1 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-400-6-1BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/16 pulg. Racor Swagelok® View Product
SS-400-6-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-400-6-2BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-400-6-3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/16 pulg. Racor Swagelok® View Product
SS-400-6BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-R-10 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 5/8 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-12 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-12BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-12M Acero inoxidable 316 1/4 pulg. Racor Swagelok® 12 mm Adaptador a tubo Swagelok® View Product
SS-400-R-16 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-3 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/16 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-5 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 5/16 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-6BT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Adaptador a tubo Swagelok® View Product
SS-400-R-6M Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
SS-400-R-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-400-R-8BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-400-R-8M Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrstutzen View Product
SS-4M0-R-4 Edelstahl 316 4 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-4M0-R-6M Edelstahl 316 4 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
SS-500-6-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-500-R-6 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-600-6-1 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-600-6-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-600-6-2BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-600-6-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-600-6-4BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-600-6-5 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 5/16 Zoll Swagelok® Rohrverschraubung View Product
SS-600-R-10 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrstutzen View Product
SS-600-R-10M Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrstutzen View Product
SS-600-R-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-600-R-16 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrstutzen View Product
SS-600-R-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-600-R-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-600-R-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-600-R-8BT Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-6-1 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
SS-6M0-61-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-6M0-61-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-6M0-6-2M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 2 mm Swagelok® Rohrverschraubung View Product
SS-6M0-6-3M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-6M0-6-3MBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrverschraubung View Product
SS-6M0-6-4M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 4 mm Swagelok® Rohrverschraubung View Product
SS-6M0-R-10M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-12M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-12MBT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrverschraubung View Product
SS-6M0-R-18M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 18 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-2 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-R-3M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-R-6 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-R-6M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
SS-6M0-R-8 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-6M0-R-8M Edelstahl 316 6 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrstutzen View Product
SS-810-6-2 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-810-6-2BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
SS-810-6-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-810-6-4BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-810-6-4SC11 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-810-6-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-810-6BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-810-R-10 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 5/8 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-12BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-12M Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrstutzen View Product
SS-810-R-16 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-16BT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-810-R-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-8M0-6-6M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-8M0-6-8 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-8M0-R-10M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrstutzen View Product
SS-8M0-R-12M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 12 mm Swagelok® Rohrstutzen View Product
SS-8M0-R-16M Edelstahl 316 8 mm Swagelok®-Rohrverschraubung 16 mm Swagelok®-Rohrleitungsadapter View Product
SS-8M0-R-4 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrstutzen View Product
SS-8M0-R-6 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-8M0-R-6M Edelstahl 316 8 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrstutzen View Product
SS-8M0-R-8 Edelstahl 316 8 mm Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrstutzen View Product
T-400-6-2 PTFE 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Swagelok® Rohrverschraubung View Product
T-600-6-4 PTFE 3/8 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.