|
Stainless Steel Pipe Fitting, Adapter, 1/4 in. Female ISO Tapered x 1/4 in. Male NPT
Part #: SS-4-AT-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStreamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Stainless Steel Pipe Fitting, Adapter, 1/4 in. Female ISO Tapered x 1/4 in. Male NPT
Log in or Register to view price
Catalogs
Straights
Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-AT-4 — Stainless Steel Pipe Fitting, Adapter, 1/4 in. Female ISO Tapered x 1/4 in. Male NPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Female ISO Tapered Thread |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male NPT |
| Flow Restrictor | No |
| eClass (4.1) | 37021016 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40142300 |
| UNSPSC (13.0601) | 40142300 |
| UNSPSC (15.1) | 40142300 |
| UNSPSC (17.1001) | 40171707 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12-A | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male NPT | View Product |
| SS-12-A-12RS | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12-A-12RT | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-AN-1-12 | 316 Stainless Steel | 1 1/16-12 in. | Male JIC Thread | 3/4 in. | Male NPT | View Product |
| SS-12-SAE-7-12 | 316 Stainless Steel | 1 1/16-12 in. | Male SAE/MS Straight Thread | 3/4 in. | Female NPT | View Product |
| SS-16-A | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male NPT | View Product |
| SS-16-A-16RS | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-16-A-16RT | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Male ISO Tapered Thread | View Product |
| SS-16-AN-1-16 | 316 Stainless Steel | 1 5/16-12 in. | Male JIC Thread | 1 in. | Male NPT | View Product |
| SS-2-A | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male NPT | View Product |
| SS-2-A-2RS | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-2-A-2RT | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4-A | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-4-A-4RS | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-4-A-4RT | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4-AG-4 | 316 Stainless Steel | 1/4 in. | Female ISO Parallel Thread | 1/4 in. | Male NPT | View Product |
| SS-4-AN-1-2 | 316 Stainless Steel | 7/16-20 in. | Male JIC Thread | 1/8 in. | Male NPT | View Product |
| SS-4-AN-1-4 | 316 Stainless Steel | 7/16-20 in. | Male JIC Thread | 1/4 in. | Male NPT | View Product |
| SS-4-SAE-1-4 | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Male NPT | View Product |
| SS-4-SAE-1-4AN | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Male JIC Thread | View Product |
| SS-4-SAE-7-4 | 316 Stainless Steel | 7/16-20 in. | Male SAE/MS Straight Thread | 1/4 in. | Female NPT | View Product |
| SS-6-A | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male NPT | View Product |
| SS-6-A-6RS | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6-A-6RT | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6-AG-6 | 316 Stainless Steel | 3/8 in. | Female ISO Parallel Thread | 3/8 in. | Male NPT | View Product |
| SS-6-AN-1-4 | 316 Stainless Steel | 9/16-18 in. | Male JIC Thread | 1/4 in. | Male NPT | View Product |
| SS-6-AN-1-6 | 316 Stainless Steel | 9/16-18 in. | Male JIC Thread | 3/8 in. | Male NPT | View Product |
| SS-6-A-RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6-AT-6 | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 3/8 in. | Male NPT | View Product |
| SS-6-SAE-1-4 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 1/4 in. | Male NPT | View Product |
| SS-6-SAE-1-6 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 3/8 in. | Male NPT | View Product |
| SS-6-SAE-1-6AN | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 3/8 in. | Male JIC Thread | View Product |
| SS-6-SAE-7-4 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 1/4 in. | Female NPT | View Product |
| SS-6-SAE-7-6 | 316 Stainless Steel | 9/16-18 in. | Male SAE/MS Straight Thread | 3/8 in. | Female NPT | View Product |
| SS-8-A | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male NPT | View Product |
| SS-8-A-8RS | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8-A-8RT | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8-AG-8 | 316 Stainless Steel | 1/2 in. | Female ISO Parallel Thread | 1/2 in. | Male NPT | View Product |
| SS-8-AN-1-8 | 316 Stainless Steel | 3/4-16 in. | Male JIC Thread | 1/2 in. | Male NPT | View Product |
| SS-8-AT-8 | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Male NPT | View Product |
| SS-8-SAE-1-8 | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | 1/2 in. | Male NPT | View Product |
| SS-8-SAE-7-8 | 316 Stainless Steel | 3/4-16 in. | Male SAE/MS Straight Thread | 1/2 in. | Female NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
