text.skipToContent text.skipToNavigation

Conector hembra Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. NPT hembra, Limpieza SC-11

Part #: SS-400-7-4SC11

Specifications

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje Especial (SC-11)
Connection 1 Size 1/4 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/4 pulg.
Connection 2 Type NPT hembra
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.

Conector hembra Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. NPT hembra, Limpieza SC-11

Part #: SS-400-7-4SC11
View Catalog

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

SS-400-7-4SC11 — Conector hembra Swagelok de Acero inox., 1/4 pulg. OD x 1/4 pulg. NPT hembra, Limpieza SC-11

Attribute Value
Body Material Acero inoxidable 316
Bored Through No
Cleaning Process Limpieza y Embalaje Especial (SC-11)
Connection 1 Size 1/4 pulg.
Connection 1 Type Racor Swagelok®
Connection 2 Size 1/4 pulg.
Connection 2 Type NPT hembra
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-8RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread View Product
SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread View Product
SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT View Product
SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-25M0-7-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female ISO Parallel Thread View Product
SS-300-7-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-3M0-7-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-3M0-7-4RG 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-400-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-7-2RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-400-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-400-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-400-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-400-7-6RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-6RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-400-7-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-400-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-400-7-8RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-8RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-400-7-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-500-7-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-600-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-600-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-600-7-4RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-4RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-600-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-600-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-6M0-7-2 Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-6M0-7-2RG Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-2RP Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6M0-7-2RT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-6M0-7-4RG Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-4RJ Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6M0-7-4RP Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6M0-7-4RT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-6 Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-6M0-7-6RG Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-6RT Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-8 Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-6M0-7-8RG Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-8RJ Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6M0-7-8RT Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-12 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-810-7-16 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-810-7-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-810-7-4RJ Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-810-7-4RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-810-7-6RG Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-810-7-6RJ Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-810-7-6RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-810-7-8RG Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-810-7-8RJ Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-810-7-8RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-8ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Paralela SAE/MS View Product
SS-8M0-7-2 Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-8M0-7-4 Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-8M0-7-4RG Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8M0-7-4RJ Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-8M0-7-4RT Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8M0-7-6 Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-8M0-7-6RG Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8M0-7-6RT Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-8M0-7-8 Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-8M0-7-8RG Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-8M0-7-8RJ Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-8M0-7-8RT Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.