|
Stainless Steel Swagelok Tube Fitting, Bulkhead Female Connector, 1/4 in. Tube OD x 1/4 in. Female NPT
부품 번호: SS-400-71-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
직선형직선형 판넬용 피팅은 판넬 또는 인클로저를 통한 확실한 튜브 연결을 지원하므로, 청정한 밀폐 전환이 필요한 핵심 시스템에 이상적입니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Bulkhead Female Connector, 1/4 in. Tube OD x 1/4 in. Female NPT
로그인 또는 회원가입하여 가격 보기
카탈로그
직선형
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-400-71-4 — Stainless Steel Swagelok Tube Fitting, Bulkhead Female Connector, 1/4 in. Tube OD x 1/4 in. Female NPT
| 속성 | 값 |
|---|---|
| 몸체 재질 | 316 Stainless Steel |
| 관통형 | 아니오 |
| 세정 공정 | Standard Cleaning and Packaging (SC-10) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | Swagelok® Tube Fitting |
| 연결구 2 크기 | 1/4 in. |
| 연결구 2 종류 | Female NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020719 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183103 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-400-61-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| 2507-600-61-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| 2507-810-61-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| 6MO-400-61 | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| 6MO-810-61 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-100-61 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-12M0-61 | Brass | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| B-200-61 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-200-71-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| B-300-61 | Brass | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-400-11-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| B-400-61 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-400-71-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| B-400-71-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| B-400-R1-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 제품 보기 |
| B-600-61 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-600-71-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| B-6M0-61 | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| B-810-11-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| B-810-61 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| B-810-71-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| B-8M0-61 | Brass | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 제품 보기 |
| M-400-61 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| M-810-61 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| PFA-420-61 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| S-400-71-4 | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-100-61 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1010-61 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-10M0-61 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-10M0-R1-10M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | 제품 보기 |
| SS-1210-11-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male NPT | 제품 보기 |
| SS-1210-61 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1210-61-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Male 37° Flare | 제품 보기 |
| SS-1210-71-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | 제품 보기 |
| SS-1210-R1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | 제품 보기 |
| SS-12M0-11-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| SS-12M0-61 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-12M0-71-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-1610-11-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | 제품 보기 |
| SS-1610-61 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-1610-61-16AN | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Male 37° Flare | 제품 보기 |
| SS-16M0-61 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-18M0-61 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-200-11-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| SS-200-61 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-200-61-1 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-200-71-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| SS-200-R1-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | 제품 보기 |
| SS-20M0-61 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-2400-61 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-25M0-61 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-300-61 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-3M0-61 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-400-11-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Male NPT | 제품 보기 |
| SS-400-11-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| SS-400-61 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-400-61-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-400-61-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male 37° Flare | 제품 보기 |
| SS-400-61-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-400-61BT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-400-61SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-400-71-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | 제품 보기 |
| SS-400-R1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | 제품 보기 |
| SS-4M0-61 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-500-61 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-600-11-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| SS-600-11-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 제품 보기 |
| SS-600-11-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| SS-600-61 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-600-61-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-600-61-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male 37° Flare | 제품 보기 |
| SS-600-61-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-600-61BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-600-71-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-600-71-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-600-71-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-600-R1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | 제품 보기 |
| SS-6M0-11-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Male NPT | 제품 보기 |
| SS-6M0-61 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-6M0-71-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | 제품 보기 |
| SS-810-11-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | 제품 보기 |
| SS-810-11-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | 제품 보기 |
| SS-810-61 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-810-61-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-810-61-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-810-61-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male 37° Flare | 제품 보기 |
| SS-810-61BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 제품 보기 |
| SS-810-71-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | 제품 보기 |
| SS-810-71-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | 제품 보기 |
| SS-810-R1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | 제품 보기 |
| SS-8M0-61 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | 제품 보기 |
| SS-8M0-61-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
